Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Selettori di stati


Interruttori selettivi a 2 vie, 3 vie o 4 vie in kit completi o componenti. Interruttori da 22 mm e 30 mm con leve standard, manopole o chiave operatore.

Sono disponibili anche i seguenti prodotti, ma le descrizioni non sono ancora state tradotte

OMPBD7-SS 22mm Series Selector Switches
OMPBD7-SS 22mm Series Selector Switches
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
ACQUISTARE ORA »
10250T-SS Series Selector Switches
10250T-SS Series Selector Switches
Heavy-Duty 30.5mm Metal Selector Switches
ACQUISTARE ORA »
E34 Series Indicating Lights, Selector Switches and Pushbuttons
E34 Series Indicating Lights, Selector Switches and Pushbuttons
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
ACQUISTARE ORA »
OM-AMPB Series Push Button Enclosures
OM-AMPB Series Push Button Enclosures
NEMA 4X (IP66) Non-Metallic Fiberglass Pushbutton Enclosures for 22mm and 30mm Pushbuttons and Pilot Devises
ACQUISTARE ORA »
OMPB-IL Series LED and Incandescent Indicating Lights
OMPB-IL Series LED and Incandescent Indicating Lights
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
ACQUISTARE ORA »
SCE-PBA Series Sloping Pushbutton Enclosures
SCE-PBA Series Sloping Pushbutton Enclosures
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
ACQUISTARE ORA »
We noticed you are from the US. Visit your local site for regional offers and live support.