Visualizza la versione stampabile
( la versione stampabile contiene anche codici colore internazionali)
p>
ANSI Code |
Alloy Combination |
|
Maximum Useful Temperature Range ++ |
Maximum Thermocouple Grade Temperature Range |
EMF (mV) Over Max. Temperature Range |
Standard Limits of Error** (above O°C) |
Special Limits of Error** (above O°C) |
International IEC 584-3 |
Comments Environment — Bare Wire |
IEC Code |
||||
+ Lead | - Lead | Thermocouple Grade |
Extension Grade |
|||||||||||
J | IRON Fe (magnetic) |
CONSTANTAN COPPER-NICKEL Cu-Ni |
![]() |
![]() |
Thermocouple Grade: 32 to 1382°F 0 to 750°C Extension Grade: 32 to 392°F 0 to 200°C |
–346 to 2193°F –210 to 1200°C |
–8.095 to 69.553 |
greater of 2.2°C or 0.75% |
greater of 1.1°C or 0.4% |
![]() |
Reducing, Vacuum, Inert. Limited Use in Oxidizing at High Temperatures. Not Recommended for Low Temperatures. |
J | ||
K | CHROMEGA® NICKELCHROMIUM Ni-Cr |
ALOMEGA® NICKEL-ALUMINUM Ni-AI (magnetic) |
![]() |
![]() |
Thermocouple Grade: –328 to 2282°F –200 to 1250°C Extension Grade: 32 to 392°F 0 to 200°C |
–454 to 2501°F –270 to 1372°C |
–6.458 to 54.886 |
greater of 2.2°C or 0.75% |
greater of 1.1°C or 0.4% |
![]() |
Clean Oxidizing and Inert. Limited Use in Vacuum or Reducing. Wide Temperature Range, Most Popular Calibration |
K | ||
T | COPPER Cu |
CONSTANTAN COPPER-NICKEL Cu–Ni |
![]() |
![]() |
Thermocouple Grade: –328 to 662°F –250 to 350°C Extension Grade: –76 to 212°F –60 to 100°C |
–454 to 752°F –270 to 400°C |
–6.258 to 20.872 |
greater of 1.0°C or 0.75% |
greater of 0.5°C or 0.4% |
![]() |
Mild Oxidizing, Reducing Vacuum or Inert. Good Where Moisture Is Present. Low Temperature and Cryogenic Applications |
T | ||
E | CHROMEGA® NICKELCHROMIUM Ni-Cr |
CONSTANTAN COPPER-NICKEL Cu-Ni |
![]() |
![]() |
Thermocouple Grade: –328 to 1652°F –200 to 900°C Extension Grade: 32 to 392°F 0 to 200°C |
–454 to 1832°F –270 to 1000°C |
–9.835 to 76.373 |
greater of 1.7°C or 0.5% |
greater of 1.0°C or 0.4% |
![]() |
Oxidizing or Inert. Limited Use in Vacuum or Reducing. Highest EMF Change Per Degree |
E | ||
N | OMEGA-P® NICROSIL Ni-Cr-Si |
OMEGA-N® NISIL Ni-Si-Mg |
![]() |
![]() |
Thermocouple Grade: –450 to 2372°F –270 to 1300°C Extension Grade: 32 to 392°F 0 to 200°C |
–450 to 2372°F –270 to 1300°C |
–4.345 to 47.513 |
greater of 2.2°C or 0.75% |
greater of 1.1°C or 0.4% |
![]() |
Alternative to Type K. More Stable at High Temps |
N | ||
R | PLATINUM- 13% RHODIUM Pt-13% Rh |
PLATINUM Pt |
NONE ESTABLISHED |
![]() |
Thermocouple Grade: 32 to 2642°F 0 to 1450°C Extension Grade: 32 to 300°F 0 to 150°C |
–58 to 3214°F –50 to 1768°C |
–0.226 to 21.101 |
greater of 1.5°C or 0.25% |
greater of 0.6°C or 0.1% |
![]() |
Oxidizing or Inert. Do Not Insert in Metal Tubes. Beware of Contamination. High Temperature |
R | ||
S | PLATINUM- 10% RHODIUM Pt-10% Rh |
PLATINUM Pt |
NONE ESTABLISHED |
![]() |
Thermocouple Grade: 32 to 2642°F 0 to 1400°C Extension Grade: 32 to 300°F 0 to 150°C |
–58 to 3214°F –50 to 1768°C |
–0.236 to 18.693 |
greater of 1.5°C or 0.25% |
greater of 0.6°C or 0.1% |
![]() |
Oxidizing or Inert. Do Not Insert in Metal Tubes. Beware of Contamination. High Temperature |
S | ||
U | COPPER Cu |
COPPER-LOW NICKEL Cu-Ni |
NONE ESTABLISHED |
![]() |
Extension Grade: 32 to 122°F 0 to 50°C |
![]() |
Extension Grade Connecting Wire for R and S Thermocouples, Also Known as RX and SX Extension Wire. |
U | ||||||
B | PLATINUM- 30% RHODIUM Pt-30% Rh |
PLATINUM- 6% RHODIUM Pt-6% Rh |
NONE ESTABLISHED |
![]() |
Thermocouple Grade: 32 to 3092°F 0 to 1700°C Extension Grade: 32 to 212°F 0 to 100°C |
32 to 3308°F 0 to 1820°C |
0 to 13.820 | 0.5% over 800°C | NOT ESTABLISHED |
Oxidizing or Inert. Do Not Insert in Metal Tubes. Beware of Contamination. High Temperature. Common Use in Glass Industry |
B | |||
G* (W) |
TUNGSTEN W |
TUNGSTEN- 26% RHENIUM W-26% Re |
NONE ESTABLISHED |
![]() |
Thermocouple Grade: 32 to 4208°F 0 to 2320°C Extension Grade: 32 to 500°F 0 to 260°C |
32 to 4208°F 0 to 2320°C |
0 to 38.564 | greater of 4.5°C or 1.0% |
NOT ESTABLISHED |
Vacuum, Inert, Hydrogen. Beware of Embrittlement. Not Practical Below 399°C (750°F). Not for Oxidizing Atmosphere |
G (W) |
|||
C* (W5) |
TUNGSTEN- 5% RHENIUM W-5% Re |
TUNGSTEN- 26% RHENIUM W-26% Re |
NONE ESTABLISHED |
![]() |
Thermocouple Grade: 32 to 4208°F 0 to 2320°C Extension Grade: 32 to 1600°F 0 to 870°C |
32 to 4208°F 0 to 2320°C |
0 to 37.066 | greater of 4.5°C or 1.0% |
NOT ESTABLISHED |
Vacuum, Inert, Hydrogen. Beware of Embrittlement. Not Practical Below 399°C (750°F) Not for Oxidizing Atmosphere |
C (W5) |
|||
D* (W3) |
TUNGSTEN- 3% RHENIUM W-3% Re |
TUNGSTEN- 25% RHENIUM W-25% Re |
NONE ESTABLISHED |
![]() |
Thermocouple Grade: 32 to 4208°F 0 to 2320°C Extension Grade: 32 to 500°F 0 to 260°C |
32 to 4208°F 0 to 2320°C |
0 to 39.506 | greater of 4.5°C or 1.0% |
NOT ESTABLISHED |
Vacuum, Inert, Hydrogen. Beware of Embrittlement. Not Practical Below 399°C (750°F)–Not for Oxidizing Atmosphere |
D (W3) |
++ Ad eccezione di quanto ulteriormente limitato dai limiti di temperatura per il diametro della Termocoppia e l'isolamento che seguono. * Simbolo non ufficiale o designazione standard. ** Per la precisione iniziale controllata inferiore a 0 ° C, chiedere al reparto vendite di OMEGA per un certificato di calibrazione CAL-4. |