Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Dishwasher Safe Non-Reversible 3 Temperature Point Label

TL-DWS-150-50

Dishwasher Safe Non-Reversible 3 Temperature Point Label | TL-DWS-150-50
Nuovo

Dishwasher Safe Non-Reversible 3 Temperature Point Label

Vedi tutti i modelli qui sotto

  • Three temperature points per label
  • Ideal for clean rooms, shipping containers, industrial dishwashers, and more
  • Easily removable to keep for permanent records
  • HACCP Compliance
  • ROHS compliant
Etichette indicatrici, pastelli , cementi e vernici - Visualizza i prodotti correlati

Descrizione

Temperature Label Dishwasher Safe (TL-DWS) is designed to withstand the extreme conditions within an industrial dishwasher and provide permanent proof that a rated temperature has been reached. Each label has 3 different temperature points to suit your application needs. The self-adhesive backing of the labels allow them to be placed on many different surfaces. An irreversible color change occurs from white/grey to black to provide indication that the temperature has been met. The label can then be removed and stored for documentation.

There are two different options for the TL-DWS series labels. Each set of labels offers three temperature points at (150, 160, and 170 °F) and (160, 170, and 180°F).


Model No.
(pkg. 25 or 50)

Temperature Range

TL-DWS-150 150 °F (66 °C) 160 °F (71 °C) 170 °F (77 °C)
TL-DWS-160 160 °F (71 °C) 170 °F (77 °C) 180 °F (82 °C)
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
TL-DWS-150-25
36.04
Stock: 1 settimana
 
Non-Reversible Temperature Label, Dishwasher Safe, 3 Temperature Points, Pack of 25
TL-DWS-150-50
72.05
Stock: 1 settimana
 
Non-Reversible Temperature Label, Dishwasher Safe, 3 Temperature Points, Pack of 50.
TL-DWS-160-25
36.04
Stock: In magazzino
 
Non-Reversible Temperature Label, Dishwasher Safe, 3 Temperature Points, Pack of 25.
TL-DWS-160-50
69.48
Stock: 1 settimana
 
Non-Reversible Temperature Label, Dishwasher Safe, 3 Temperature Points, Pack of 50.
Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.