Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Portable pH/conductivity/ion Meters
Discontinued Product

PHH-925 - OBSOLETE PRODUCT

Portable pH/conductivity/ion Meters
Discontinued Product | PHH-925 - OBSOLETE PRODUCT

Portable pH/conductivity/ion Meters Discontinued Product

Vedi tutti i modelli qui sotto

2 anni di garanzia CE
  • High Accuracy ±0.002 pH, ±0.1mV
  • Waterproof to 1 Meter (3.28') (IP67 Rated)
  • Extensive Data Logging Capabilities
  • RS-232C Interface Optional
  • Easy-to-Read 21 Character, 16-Line Alphanumeric LCD Display

Descrizione

The PHH-925 is no longer available. Please see the PHH224 as a possible substitute or contact our pH engineering department for other alternatives.

OMEGA ® Series PHH-925 and PHH-950 Advanced Portable pH Meters, offer research-grade accuracy and advanced menu operation in a rugged, waterproof meter. Both models are dual-channel, dual-input meters, allowing two electrodes to be connected and two measurements to be displayed simultaneously. The PHH-925 allows the use of both glass and solid-state FET pH electrodes and ion selective electrodes. It also measures pH, mV, ion and FET pH.

The versatile PHH-950 has the ability to measure pH, ion, conductivity, resistivity, salinity, and total dissolved solids.

Both the PHH-925 and PHH-950 series perform dedicated key operations like standardizing, changing measurement mode and checking electrode quality (including efficiency or slope). These advanced meters automatically recognize the electrode type you use as soon as you plug it in.

Time and date stamping for GLP or ISO documentation are provided through the built-in clock/calendar. User-friendly prompts and error messages tell you precisely what you need to do in orger to obtain accurate measurements. The easy-to- read display is highly visible with 21-character readout and 16-line alphanumeric display of its 12.7 mm (0.5") characters.

These ergonomically advanced portable pH meters are housed in a rugged, waterproof case complete with soft, non-slip rubber grips to fit firmly in the palm of either hand. Operating options allow you to customize for your application:

• Programmable resolution allows you to select up to three decimal places in pH or three significant figures in ion and conductivity modes.
• Multiple slope standardizations permit entry of up to five standards in pH, ion, and conductivity modes.
• Multiple electrode standardizations allow you to store standardizations for two pH electrodes (1 for each input channel), 2 ORP electrodes (relative mV), five different ion-selective electrodes with ion names and units of measurement, solid-state FET pH electrode (PHH-925 only), or conductivity cell (PHH-950 only).

The units extensive datalogging capability stores up to 250 data points - each with result, unit, temperature, date, time and sample number.

Download or print your results via the optional power/interface docking station.

SPECIFICATIONS
Measuring Range
pH: -2.000 to 20.000
mV: -1200 to 105.0
Conductivity: .01 to 300,000 mS/cm (with various cells)
Temp: -5 to 105°C (23 to 221°F)
Ion: 1.00 x 10-9 to 9.99 x 10+9
Accuracy
pH: ±0.002 pH
mV: ±0.1 mV
Temp: ±0.4°C (±0.7°F)
Ion: ±0.17n% (n = ion charge)
Conductivity: 0.5% of reading
Resolution
pH: 0.001 pH
mV: 0.1 mV
Temp: 0.1°C (±0.2°F)
Ion: 1 to 3 significant figures
Conductivity: 1 to 3 significant figures
Temperature Compensation: Automatic or Manual
Auto Sleep Mode: Programmable or OFF
Operating Conditions: 0 to 40°C (32 to 104°F), waterproof to 1 meter (3.28')
Dimensions: 125 W x 170 H x 45 mm D (4.9 x 6.7 x 1.8")
Weight: 480g (17 oz.) with batteries
Power Requirement: 4AA alkaline cells, allowing up to 2400 readings with auto-off (40 hrs total operating time)
Electrode Connections: BNC connector, reference pin jack, and waterproof twist-lock input connector

For complete product specifications see the Related Links section at the bottom of this page.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
PHH-925-KIT
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Modes: pH, mV, ion, FET pH FET mV, temperature, Glass Electrode Input: Yes, BNC & twist-lock, FET Electrode Input: Yes, RS-232 Option: Yes*
PHH-950
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Meter Only. Modes: pH, mV, ion, resistivity, conductivity (conductivity cell sold separately, salinity, total dissolved solids, temperature, Glass Electrode Input: Yes, BNC & twist-lock, FET Electrode Input: Yes, RS-232 Option: Yes*
CDE-914
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Epoxy probe, twist lock connector, 1.0 cell constant (Conductivity (Not included with PHH-950-Kit; Cells sold separately)
Tutti gli importi indicati in EUR
Nota: * With Power/Interface Docking Station. See page BB-8 †Meters can be purchased individually.
Comes with complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.