Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

PFA Coated Thermocouple Probes with Standard Connectors

(*)SS Series PFA Coated

PFA Coated Thermocouple Probes with Standard Connectors | (*)SS Series PFA Coated

PFA Coated Thermocouple Probes with Standard Connectors

Vedi tutti i modelli qui sotto

  • Chemically Inert
  • Electrically Insulated
  • Made with Class 1 Accuracy MI Cable
  • Abrasion Resistant
  • Rated to 205°C (400°F)
  • Quick Disconnect Style
  • 1.5 or 3 mm Diameter
  • Grounded Junction
  • 300, 450 or 600 mm Sheath Lengths Standard
  • 0.25 mm PFA Coating (typical)
Termocoppie e RTD - Visualizza i prodotti correlati

Descrizione

Find how Thermocouple probes work on this link.

PFA Coated Probes are the perfect solution when there is a need to measure the temperature of caustic or corrosive chemical solutions in industrial and laboratory environments. The superior corrosion resistance of PFA allows you to measure the temperature of sulfuric, hydrochloric, nitric and chromic acids, as well as caustic compounds.

Examples of some popular models are listed in the To Order Box. For full configuration availability please use the Part Number Builder.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
CASS-IM15G-300-PFA
104.28
Stock: 4 settimane
 
Type K thermocouple with 300 mm long 1.5 mm diameter PFA coated sheath
CASS-IM30G-300-PFA
105.21
Stock: 4 settimane
 
Type K thermocouple with 300 mm long 3 mm diameter PFA coated sheath
CASS-IM15G-600-PFA
128.70
Stock: 4 settimane
 
Type K thermocouple with 600 mm long 1.5 mm diameter PFA coated sheath
CASS-IM30G-600-PFA
128.70
Stock: 4 settimane
 
Type K thermocouple with 600 mm long 3 mm diameter PFA coated sheath
CPSS-IM15G-300-PFA
104.28
Stock: 4 settimane
 
Type T thermocouple with 300 mm long 1.5 mm diameter PFA coated sheath
CPSS-IM30G-300-PFA
104.28
Stock: 4 settimane
 
Type T thermocouple with 300 mm long 3 mm diameter PFA coated sheath
Tutti gli importi indicati in EUR
Nota: Consult Sales for Custom Configurations
Esempio di Ordinazione: (1) CPSS-IM30G-300-PFA PFA coated thermocouple probe, type T, stainless steel sheath, 3 mm dia., grounded, 300 mm long,, €104.28

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) Thermocuple Type Seleziona da:
CASS per Chromega-Alomega Type K
CPSS per Copper-Constantan Type T
ICSS per Iron-Constantan Type J
CXSS per Chromega-Constantan Type E

(2) Sheath Diameter Seleziona da:
15 per 1.5 mm
30 per 3 mm
60 per 6 mm

(3) Sheath Length Seleziona da:
300 per 300 mm
450 per 450 mm
600 per 600 mm
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.