Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

8 Channel Handheld Thermocouple Thermometer/Data Logger

OM-HL-EH-TC Series

8 channel thermocouple logger | OM-HL-EH-TC Series
Nuovo

8 channel thermocouple logger

372,48 OM-HL-EH-TC

1 anno di garanzia CE
  • Support 8 Types Thermocouple: K, J, E, T, R, S, N, B
  • Each Channel Store Up to 8,6000 Data Points
  • NIST Traceable Calibration Report Available
  • Large LCD Display 8 Channels, Switchable °C or °F
  • Real Time Data Monitoring and Tracking Capability
  • Download Data Through the USB Interface
  • Sampling Rate 1 Sec & Logging Cycle From 2 Seconds to 24 Hour
  • Professional OM-HL Logpro Software for Data Logging, Monitoring and Analysis
Strumenti portatili per temperatura - Visualizza i prodotti correlati

Descrizione


OM-HL-EH-TC Operation Instruction
The portable OM-HL-EH-TC logger is an eight-channel handheld thermometer/data logger with a large LCD display, which can take all 8 types of thermocouple inputs. This user friendly data logger is powered by an internal battery and capable of sampling, processing and displaying measurements without being connected to a computer.

With the high resolution and fast analog to digital converter (ADC), the OM-HL-EH-TC logger meet majority of data logging requirements in most industrial applications, 86000 data points each channel, real-time data monitoring & recording, sampling time 1 sec with all 8 channels on, logging interval sets from 2 secs to 24 hrs comes standard.

By using the professional OM-HL Logpro software, this data logger can save the 8-channels temperature measuring data, along with the time information (year, month, date, minute, second) into the computer and can download to Excel, PDF, and JPG formats. The end user can easily make any data or graphic analysis if needed.

Specifications
Battery: DC 9V battery
Usage Type: Handheld or Desktop
Product Features: Professional OM-HL analysis software is simple to use, data multiple protection, professional cold chain compensation, automatic detection of break-even
Display: LCD Double Row Display
Keys: On/Off button, screen light control, ºC/ºF switching, LOG, TYPE, HOLD MAX, and MIN
Measurement Range: -200 to 1370ºC (-328 to 2498ºF)
Accuracy: ±0.8ºC ±0.2% Reading
Memory Capacity: 86000 readings each channel

OM-HL-EH-TC Software Setup
Sampling Rate: 1 sec
Logging Interval: 2 secs to 24 hours
Battery Life: 4 months(60s sampling 300s Logging as Standard)
Sensors: Support eight types of thermocouple sensor K, J, E, T, R, S, N, B
Work Environment: 0 to 80% RH/ 0 to 50ºC
LCD Size: 68 x 35 mm (2.67 x 1.37")
Dimensions: 162 x 95 x 35 mm (6.37 x 3.74 x 1.37")
Packing Size: 202 x 165 x 58 mm (7.95 x 6.49 x 2.28")
Weight: 290 g (10.2 oz)
Resolution: 0.1ºC
Compatible OS: WINXP, WIN7/8/10
Connection: USB
Number of Temperature Channels: 8
Certifications: CE, ROHS, NIST Calibration Report(Optional)
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
OM-HL-EH-TC
372,48
Stock: 1 settimana
 
8 Channel Handheld Thermocouple Thermometer/Data Logger
OM-HL-EH-TC-K-CAL
457,34
Stock: 1 settimana
 
8 Channel Handheld Thermocouple Thermometer/Data Logger with NIST Traceable Calibration Report for K Type Thermocouple (3 Points/channel & All 8 Channels)
OM-HL-EH-TC-J-CAL
457,34
Stock: 1 settimana
 
8 Channel Handheld Thermocouple Thermometer/Data Logger with NIST Traceable Calibration Report for J Type Thermocouple (3 Points/channel & All 8 Channels)
Tutti gli importi indicati in EUR
Nota: All 8 channels need to be connected to the same thermocouple type.

Comes with Battery & USB Cable in the box. Logpro Software Free Download available from this Product Page.
We noticed you are from the US. Visit your local site for regional offers and live support.