Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Thermocouple Reference Probes

TRP Series

Thermocouple Reference Probes | TRP Series

Thermocouple Reference Probes

Vedi tutti i modelli qui sotto

  • All Standard Calibrations Available
  • Comes Complete with Mating Connectors and Locking Clips
  • Can Be Ordered with 300 mm (12"),600 mm (24") or 900 mm (36") Leads
  • 304 Stainless Steel Sheath Material

Descrizione

The TRP Series of Thermocouples are the perfect complement to a calibration reference chamber such as the ice point(tm) Calibration Reference Chamber which is the latest addition to OMEGA’s fine line of calibration reference instrumentation.

Accurate thermocouple temperature measurement requires a stable reference junction. It is common practice to create a transition reference junction by attaching a copper lead wire to each thermocouple leg. When the transition reference junction is held at the ice point 0°C (32°F) the output of the thermocouple appearing across the copper leads attached to the readout instrument is stable and predictable. For accuracy and convenience, OMEGA offers its series TRP REFERENCE PROBE which locates the thermocouple-copper transition reference junction at the end of an 1 /8 " diameter sheath for easy insertion into the TRCIII-A ice point calibration chamber. Up to six series TRP Probes can be used at one time in OMEGA’s Ice Point Chamber. Use the temperature-millivolt tables to convert readings into °C or °F when using a voltmeter with the TRCIII-A Ice Point reference cell shown below.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
Thermocouple TRP's
TRP-K
164.76
Stock: 1 settimana
 
12" CHROMEGA™ /ALOMEGA™
TRP-T
162.46
Stock: 1 settimana
 
12" Copper/Constantan
TRP-E
162.46
Stock: 1 settimana
 
12" CHROMEGA™/Constantan
TRP-J
159.53
Stock: 1 settimana
 
12" Iron/Constantan
TRP-S
659.39
Stock: 1 settimana
 
6" Platinum/Platinum 10% Rh
TRP-R
719.33
Stock: 1 settimana
 
6" Platinum/Platinum 13% Rh
TRP-B
719.33
Stock: 1 settimana
 
6" Platinum 30% Rh/Platinum 6% Rh
TRP-C
306.45
Stock: 1 settimana
 
6" W 5% Re/W 26% Re
TRP-G
308.27
Stock: 5 settimane
 
6" W/W 26% Re
TRP-D
306.43
Stock: 1 settimana
 
6" W 3% Re/W 25% Re
TRP-D
306.43
Stock: 1 settimana
 
W 3% Re/W 25% Re
Precision Mercury Glass TRP’s
Reference Chambers
Tutti gli importi indicati in EUR
Nota: For thermocouple types J, K, T, E, standard length is 12"
For thermocouple types R, S, B, C, G, D, standard length is 6"
Esempio di Ordinazione: (1) TRP-J J Type TRP REFERENCE PROBE, €159.53
We noticed you are from the US. Visit your local site for regional offers and live support.