Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Thermocouple/RTD Probe Calibration Kit

TPCK Series

Thermocouple/RTD Probe Calibration Kit | TPCK Series

Thermocouple/RTD Probe Calibration Kit

Vedi tutti i modelli qui sotto

1 anno di garanzia
  • System Accuracy Better than 1°C
  • Includes ice point TM and hot point™ References, DMM, Voltage Standard, Reference Thermometer, and Accessories
  • Thermocouple Probe Calibrations up to 900°F
  • Reference Probes Included for J, K, T, E Thermocouples

Descrizione

TPCK Series offers a complete calibration system for any thermocouple element up to 482°C (900°F). The TPCK kit comes complete with everything needed to calibrate your probes. Included with each kit is a NIST traceable RTD probe, high precision digital RTD thermometer with 0.001°C resolution, 6-digit precision multimeter, hot point™ dry block calibrator, TRCIII ice point™ reference chamber, thermocouple reference probe assemblies, thermocouple millivolt vs. temperature reference tables, thermocouple lead wire and copper jumper jack. Used in calibration or metrology laboratories, the TPCK series is ideally suited to provide a practical solution for your calibration needs.
The hot point™ calibrator allows calibration of thermocouple and RTD probes quickly and easily. An integral RTD sensor assures high measurement accuracy and repeatability. Used in conjunction with the built-in PID controller, exceptional stability of ±0.3°F or better is attained at temperatures up to 482°C (900°F). The stabilizing block features two 1/4 in. diameter wells and one each of 3/16 , 1/8 and 1/16" diameter 6" deep wells. By placing the standard probe (supplied with the TPCK kit) in the well next to the probe under calibration, a temperature comparison is made.

The TRCIII ice point TM calibrator reference point cell relies on an equilibrium of ice and distilled, deionized water at atmospheric pressure to maintain six reference wells at precisely 0°C. The wells extend into a sealed cylindrical chamber containing the distilled, deionized water whose walls are cooled by thermo-electric elements. The reference wells are maintained at 0°C to within ±0.1°C or better and a stability of ±0.04°C for constant ambient. Supplied with the TPCK Series is a set which locates the thermocouple-copper transition reference junction at the end of an 1/8" diameter sheath for easy insertion into the TRCIII ice point® calibration chamber.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
Ordinare(Specificare il codice prodotto)

Quello che altre persone hanno comprato: Quando vedi questa icona, fai clic su di essa per espandere un elenco di prodotti che altre persone hanno comprato quando hanno acquistato questo modello.

Codice prodotto/Desc.
Q.tá
Descrizione
  
TPCK-1D
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Calibration Kit with RS-232 Interface
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con TRP-S
TRP-S
659.39
Stock: 1 settimana
 
Type S thermocouple reference probe
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con TRP-R
TRP-R
719.33
Stock: 1 settimana
 
Type R thermocouple reference probe
Tutti gli importi indicati in EUR

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) Thermocouple Type Seleziona da:
R per Type R
S per Type S
B per Type B
G per Type G
C per Type C
D per Type D
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.