€184,63 A/TB-8.5-3-GLA
Descrizione
ACI Thermal Buffers counter rapid temperature fluctuations typically caused by doors opening in a walk-in freezer or cooler. The ACI Thermal Buffer Bottle comes with all the items needed to add a buffer to any new or existing sensor installation.
Applications: Monitor Freezer and Refrigerator Temperatures, Cryogenic Temperatures, Pharmaceuticals, Meat Packing Plants, Cold Storage Facilities, Thermal Buffer (Slows Response Times)
: | 8.5 oz Thermal Buffer Bottle |
Thermal Media: | Glass Beads |
Bottle Material/Cap Material: | Nalgene (HDPE) / Polypropylene |
Fluid Capacity: | 67 ml (2 oz) |
Bottle Dimensions: | 4.04” (102.62 mm) x 2.18” (55.37 mm) |
Thermowell Material (3PT only): | 316 SS Steel |
Probe Size Accepted: | 0.1875” (4.762 mm) |
Operating Temperature Range: | Glass Bead: -100 to 120°C (-148 to 248°F) |
Bracket Only | |
Bracket Material: | 304 Stainless Steel |
Bracket Size( H x W x D): | 8.5 oz Bottle: 3.366” (85.49 mm) x 2.630” (66.80 mm) x 3.00” (76.20 mm) |
Mounting Screws / Material: | #10-16 Thread x 1/2” (12.7mm) / 410 Stainless steel |
Glass Bead Properties / Glass Freezing Point: | Soda Lime Glass / NA |
: | General Specifications |
Chemical Resistance: | Resistant to most acids, bases, and alcohols |
Bottle Sterility: | Lab Quality, Non-Sterile |
Storage Temperature Range: | -40 to 85°C (-40 to 185°F) |
Operating Humidity Range: | 10 to 100% RH, condensing |
Agency Approvals: | RoHS, WEEE |