Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

PRODUCT DISCONTINUED
PRODUCT DISCONTINUED

RHDP-3

High Performance Moisture Analyzer, Model RHDP-3 | RHDP-3

High Performance Moisture Analyzer, Model RHDP-3

Vedi tutti i modelli qui sotto

1 anno di garanzia
  • Converts RH/Temperature Transmitter Outputs to Moisture Parameters
  • RS-232 and Analog Outputs Standard
  • Digital Calibration (No Trimpots) Full Control °F Input/Output Scaling

Descrizione

OMEGA’s RHDP-3 moisture analyzer is a microprocessor based “smart” transmitter that will accept all RH and temperature transmitters with milliamp and voltage outputs and will then output various moisture parameters in metric and non-metric form. These include RH, temperature, dewpoint, wet-bulb, absolute humidity, humidity ratio, enthalpy, and vapor pressure; all of which are ideal for HVAC monitoring applications. The outputs are selectable as milliamp or voltage signals. Also standard is a RS-232 serial communications output for computer interfacing which allows full control of the unit as well as continuous data collection. The unit also contains an on board display and keypad for local control.
Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.