Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Single or Dual Pen Flatbed Strip Chart Recorders, 16 Chart Speeds, 12 Input Spans
Discontinued Product!

RD-1201 & RD-1202

Single or Dual Pen Flatbed Strip Chart Recorders, 16 Chart Speeds, 12 Input Spans Discontinued Product!  | RD-1201 & RD-1202

Vedi tutti i modelli qui sotto

1 anno di garanzia
  • 16 Chart Speeds
  • 12 Input Spans
  • ±100% Zero Suppression
  • 1 Millivolt to 5 V-Variable Attenuator
  • 0.4 Second Pen Response
  • Two-Phase Stepper Motor Chart Drive
  • Pulse Modulated Servo System

Descrizione

The RD-1201/RD-1202 Series Recorders have been discontinued, please review the RD45A and RD46A Series as a possible substitutes or consult OMEGA's Temperature Engineering Department for other options.

The RD1201-11-13 (1-pen) and Model 1202-11-13 (2-pen) recorders are the newest and most dramatic advance in the line of intelligently priced recorders. This versatile recorder provides the user with optimum flexibility, accuracy, and reliability.

In addition to the features listed above, the Model RD-1201-11-13 and RD-1202-11-13 offer:
• Override Event Marker
• Paper Reversal Control
• No Overshoot-Critically Damped
• Remote Chart Programming (TTL)
• Zero Switch
• Linearity Accuracy Less Than 0.5%
• Electronic Pen Lift
All the performance and quality you could ask for in a single-pen or dual-pen recorder!

For complete product specifications see the Related Links section at the bottom of this page.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
RD-1201-11-13
Consultare l'Ufficio Commerciale  
Stock: 
 
 
One-pen recorder, 200 mm (8")
RD-1202-11-13
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Two-pen recorder, 200 mm (8")
0100-0105
73.91
Stock: 1 settimana
 
Short nib pen, blue, disposible (6 pack)
0100-0106
73.21
Stock: 1 settimana
 
Short nib pen, red, disposible (6 pack)
0100-0107
73.69
Stock: 11 settimane
 
Short nib pen, black, disposible (6 pack)
0100-0108
73.91
Stock: 1 settimana
 
Short nib pen, green, disposible (6 pack)
0100-0109
73.91
Stock: 1 settimana
 
Long nib pen, blue, disposible (6 pack)
0100-0110
94.40
Stock: 1 settimana
 
Long nib pen, red, disposible (6 pack)
0100-0111
73.91
Stock: 11 settimane
 
Long nib pen, black, disposible (6 pack)
0100-0112
73.91
Stock: 1 settimana
 
Long nib pen, green, disposible (6 pack)
0100-0026
58.48
Stock: 1 settimana
 
1 roll chart paper 0-100 grid, 25 m (82') long
Tutti gli importi indicati in EUR
Nota: Works with Thermocouples! Use 1, 2, 5, 10, 20, or 50 mV range and a cold junction compensator or digital instrument with analog option.
We noticed you are from the US. Visit your local site for regional offers and live support.