Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Portable Multi Channel Paperless Recorders
DISCONTINUED PRODUCT

RD-8100 Series Discontinued

Portable Multi Channel Paperless Recorders, Models RD-8101-(*), RD-8102-(*), RD-8104-(*), RD-8106-(*), RD-8108-(*) | RD-8100 Series  Discontinued

Vedi tutti i modelli qui sotto

  • Up to 8 Channels of Isolated Input
  • Dot Matrix LCD Screen Display
  • Accepts Thermocouples, mV, V, mA Inputs and More
  • Battery or ac Powered
  • RS-232 Communications Port
  • Optional Memory Cards for Data Storage

Descrizione

The OMEGA ® RD-8100 Series recorder is an advanced, microprocessor-based recording and display system that provides continuous monitoring on eight isolated input channels of voltage, current or thermocouples. The RD-8100 is paperless, making it perfect for fiber-sensitive clean room applications. The unit may be ac or dc powered and weighs only about ten pounds, making it an ideal portable monitoring station for field, industrial or laboratory applications. dot matrix screen displays your data in graphic (bar or line) as well as digital formats. Data is displayed and recorded in engineering units which are configured via the function keypad. As the screen is filled, data is recorded on 64 K (per channel) of internal memory. Data can be transferred at any time to a removable and reusable memory card or to a computer via RS-232 port. The memory card provides permanent storage, or data can be downloaded to a PC.

For complete product specifications see the Related Links section at the bottom of this page.
Tutti gli importi indicati in EUR
Nota: * Specify input type and range for each channel. Default is 4 to 20 mA input. Input type and range may be field modified via switch settings. Recorder comes with software and interface cable, internal battery, ac power cord, and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.