Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Vacuum & Compound Pressure Transmitters. G¼

PXM309 Vacuum & Compound Series

Compound Pressure & Vacuum Transmitters | PXM309 Vacuum & Compound Series

Compound Pressure & Vacuum Transmitters

187,67 PXM309-001CGI

CE
  • Vacuum and Compound Gauge (±1 bar) Ranges Available
  • 5-Point Traceable Calibration Certificate included
  • High Static Accuracy, ±0.25% FS BSL (Linearity, Hysteresis and Repeatability)
  • -40 to +85°C Operating Temperature
  • 4 to 20 mA or 0-10 Vdc Outputs
  • All Stainless Steel Wetted Parts
  • Micro DIN (IP65), 1.5 metre Cable (IP67) or M12(IP65) Electrical Connections
  • G 1/4 (1/4" BSPP) Male Pressure Fitting
  • Rugged Design for Industrial Applications
  • RoHS Compliant
  • For Pressure Transmitter version with 4-20 mA Output Click here
  • For Pressure Transducer version with 0-10 Vdc Output Click here
Trasduttori di pressione - Visualizza i prodotti correlati

Descrizione

Find how a Pressure Transducer works on this link or how we can customize your Pressure Sensor.

OMEGA's PXM309 series industrial vacuum pressure transducers use a precision micromachined silicon sensor protected by a stainless steel diaphragm. A thin film of oil transfers the vacuum and assures the high accuracy and stability of the sensor.

SPECIFICATIONS

Supply Voltage Reverse polarity and over voltage protected
0 to 10 Vdc Output: 15 to 30 Vdc at 10 mA
4 to 20 mA: 9 to 30 Vdc
Static Accuracy 350 mB to 700 bar: ±0.25% FS BSL at 25°C
(includes linearity, hysteresis and repeatability)
Long Term Stability (1 yr): ±0.25% FS
Total Error Band:1 ±1%
Note 1: Total error band includes all accuracy errors, thermal errors, span and zero tolerances.
Isolation (Body to Any Lead): 1 MΩ at 25 Vdc
Pressure Cycles: 1 x 107 full scale cycles
Pressure Overload: 3 x rated pressure or 1.38 bar whichever is greater
Compensated Temperature: -20 to 85°C
Operating Temperature: -40 to 85°C
Response Time: 1 mS
Bandwidth: DC to 1 kHz typ.
Pressure Connection: G ¼ Male (1/4" BSPP)
Wetted Parts: 316 SS
CE Compliant: EC55022, EC55011 Emissions Class A&B
IEC: 61000-2,-3,-4,-5,-6,&-9
Shock: 50 g 11 mSec half sine shock
Vibration: ± 20 g

ROHS Compliant: Yes
Weight: Typical 150 g depending upon configuration

Electrical Connections
PXM309:
1.5 m long 2 or 3-core cable, mA or 10V outputs, respectively
PXM319: mini DIN connector with mating connector included
PXM359: M12 4-pin connector

Dimensions and IP Ratings
PXM309 connexions sortie   
Model Electrical Connection IP Rating
Absolute   Gauge 
PXM309 1.5m Screened Cable IP67 IP67
PXM319 micro DIN Connector IP67 IP65
PXM359 M12 Connector


The Most Popular Models are featured in the "To Order" table below.

If the delivery time shows 1 week, please call our Sales team, as most times we can ship SAME DAY or NEXT DAY.

Ordinare(Specificare il codice prodotto)

Quello che altre persone hanno comprato: Quando vedi questa icona, fai clic su di essa per espandere un elenco di prodotti che altre persone hanno comprato quando hanno acquistato questo modello.

Codice prodotto/Desc.
Q.tá
Descrizione
Vacuum Pressure Transmitters -1 to 0 bar with 20-4 mA output
  
PXM319-001VI
187.67
Stock: 3 settimane
 
-1 to 0 bar vacuum transmitter with micro DIN connector
  
PXM309-001VI
187.67
Stock: 4 settimane
 
-1 to 0 bar vacuum transmitter with 1.5 metres of cable
Vacuum Pressure Transducers -1 to 0 bar with 10-0 Vdc output
  
PXM319-001V10V
€187.67
Stock: 3 settimane
 
-1 to 0 bar vacuum sensor with micro DIN connector
  
PXM309-001V10V
187.67
Stock: 3 settimane
 
-1 to 0 bar vacuum sensor with 1.5 metres of cable
  
PXM359-001V10V
210.08
Stock: 3 settimane
 
-1 to 0 bar vacuum sensor with M12 connector
Compound Gauge Pressure Transmitters -1 to +1 bar with 4-20 mA output (12 mA at 0 bar)
  
PXM319-001CGI
€187.67
Stock: 4 settimane
 
-1 to +1 bar compound gauge pressure transmitter with micro DIN connector
  
PXM309-001CGI
187.67
Stock: 4 settimane
 
-1 to +1 bar compound gauge pressure transmitter with 1.5 metres of cable
  
PXM359-001CGI
210.08
Stock: 4 settimane
 
-1 to +1 bar compound gauge pressure transmitter with M12 connector
Compound Gauge Pressure Transducers -1 to +1 bar with 0-10 Vdc output (5VDC at 0 bar)
  
PXM319-001CG10V
€187.67
Stock: In magazzino
 
-1 to +1 bar compound gauge pressure sensor with micro DIN connector
  
PXM309-001CG10V
187.67
Stock: 11 settimane
 
-1 to +1 bar compound gauge pressure sensor with 1.5 metres of cable
  
PXM359-001CG10V
210.08
Stock: 11 settimane
 
-1 to +1 bar compound gauge pressure sensor with M12 connector
Accessories
  
PXMW-4
€4.81
Stock: In magazzino
 
1/4' Bonded Seal Washer. Nitrile/zinc plated mild steel
  
PS-4G-MG
€21.96
Stock: In magazzino
 
G1/4 Pressure pulse filter for air, steam and gases
  
PS-4D-MG
€21.96
Stock: 10 settimane
 
G1/4 Pressure pulse filter for dense liquids (eg. motor oil)
  
PS-4E-MG
€21.96
Stock: In magazzino
 
G1/4 Pressure pulse filter for water and light oils
  
CA-359-4PC22-2M
€113.38
Stock: 2 settimane
 
2 metre long vented cable with M12 connector for PXM359
  
CA-359-4PC22-5M
€162.94
Stock: 6 settimane
 
5 metre long vented cable with M12 connector for PXM359
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con LP-PS-1524
LP-PS-1524
Consultare l'Ufficio Commerciale  
Stock: 
 
 
DIN rail mount 24Vdc power supply. 15W, 0.63 Amp, 25mm wide. Powered by 85 to 260 Vac, 47 to 63 Hz
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con TX2-100
TX2-100
€51.62
Stock: 1 settimana
 
2-core Screened Instrument Cable, 30 m reel
  
PXM-COIL
€215.91
Stock: 9 settimane
 
Cooling Coil to extend temperature capabity to 150C for liquids and 200C for gases
  
RAM-12-14-SS
€55.21
Stock: 5 settimane
 
Adapter 1/2" BSP Male to 1/4" BSP Female. Stainless Steel
Tutti gli importi indicati in EUR
Nota: Comes complete with 5-point traceable calibration certificate
M12 versions need suitable mating connector, which is not supplied with the PXM359's
M12 models require vented cable. See accessories above.
Esempio di Ordinazione: (1) PXM319-001VI Vacuum Transmitter -1 to 0 Bar G with 20-4mA output and micro DIN connector, €187.67  plus (1) PXMW-4 Bonded Pressure Washer Seal for 1/4'' BSP, €4.81, €187.67 + 4.81 = €192.48
We noticed you are from the US. Visit your local site for regional offers and live support.