Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

1/32 DIN LED Timer/Temperature Controller

PTC1632 Series

1/32 DIN LED Timer/Temperature Controller | PTC1632 Series

1/32 DIN LED Timer/Temperature Controller

Vedi tutti i modelli qui sotto

3 anni di garanzia CE
  • 1 Second to 100 Hour Timer
  • 2 Cycle Counters
  • PID Autotune
  • Universal Input (Temperature Only)
  • NEMA-4 (IP66) Front Panel

    Optional Features:
  • Low Voltage Power
  • Green Display

Descrizione

The PTC1632 combines a timer and an autotuning temperature controller in an innovative way. The display normally alternates between the timer preset and the measured temperature. The time period or setpoint are adjusted by merely pressing the increment or decrement keys when the preset or temperature is displayed. When an external contact closure triggers the timer, the timer output is de-energized while the time value is shown counting down.

A customize mode displays the number of timer cycles, allows the count to be reset, locks/unlocks preset and setpoint changes, and provides simple switching between °F and °C. A separate cycle counter is also included in the instrument’s configuration mode.

The temperature is displayed in 3 digits with °F or °C. Multi-colored LED’s indicate the controller’s status.

A specially developed PID tuning algorithm provides superb general control. For unique performance requirements, you can select pre-tune followed by manual tuning.

The universal input accepts seven thermocouple types, 2- or 3-wire RTD’s, dc mV, and mA inputs and all inputs represent temperature in °F or °C. No internal hardware configuration is required, and there are no jumpers or switches to change.

For complete product specifications see the Related Links section at the bottom of this page.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
PTC1632
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Single dc pulse control output with timer output and red LED display
PTC1632-LV
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Single dc pulse control output with timer output, red LED display and 12 to 24 Vac/12 to 30 Vdc
PTC1632-GN-LV
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Timer/temperature controller, single dc pulse output with timer output, green LED display and 12-24 Vac/12-30 Vdc powered
Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.