Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Low Cost pH and Orp Pocket Testers

PHH-8X/ORP-1 Obsolete Product

Low Cost pH and Orp Pocket Testers | PHH-8X/ORP-1 Obsolete Product

Low Cost pH and Orp Pocket Testers

Vedi tutti i modelli qui sotto

  • Water-Resistant
  • Automatic Calibration
  • Automatic Temperature Compensation
  • Longed Battery Life

Descrizione

The PHH-8X pH tester is ideal for checking pH in swimming pools, fish farms, electroplating baths, wastewater, and other applications where high humidity and condensation are present. It is supplied with a rugged, integral pH electrode in a protective housing. The large liquid crystal display indicates when a stable reading has been reached. Automatic 1 or 2 point calibration and automatic temperature compensation simplify operation. An Auto Shut-Off feature helps prolong battery life by turning off the tester after 10 minutes of non-use. An ideal companion to the PHH-8X pH tester, the ORP-1 REDOX potential tester offers hand held convenience for measuring oxidation reduction potential in a wide variety of sample types. The built-in platinum electrode gives fast response and excellent repeatability. Typical applications include plating baths, wastewater, agriculture and aquariums.

Please download the PDF file below for full product specifications

SPECIFICATIONS FOR PHH-8X
Range: 0.0 to 14.0 pH
Resolution: 0.1 pH
Accuracy: ±0.1 pH
Calibration: Automatic 1 or 2 point
Temperature Compensation: Automatic 0 to 50°C (32 to 122° F)
Environmental Conditions: 0 to 50°C (32 to 122° F), 100% RH
Battery Type/Life: 4 x 1.4 V/700 hours continuous use
Dimensions: 150 x 30 x 24 mm (5.9 x 1.2 x 0.9")
Weight: 85 g (3 oz)

SPECIFICATIONS FOR ORP-1
Range: ±999 mV
Resolution: 1 mV
Accuracy: ±5 mV
Environmental Conditions: 0 to 50°C (32 to 122°F), 95% RH
Battery Type / Life: 4 x 1.4 V/700 hours continuous use
Dimensions: 150 x 30 x 24 mm (5.9 x 1.2 x 0.9")
Weight: 85 g (3 oz)
Ordinare(Specificare il codice prodotto)

Quello che altre persone hanno comprato: Quando vedi questa icona, fai clic su di essa per espandere un elenco di prodotti che altre persone hanno comprato quando hanno acquistato questo modello.

Codice prodotto/Desc.
Q.tá
Descrizione
  
PHH-8X
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Water resistant pH tester
  
ORP-1
Consultare l'Ufficio Commerciale  
Stock: 
 
 
REDOX potential tester
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con PHA-4
PHA-4
19.34
Stock: In magazzino
 
4.01 pH buffer solution 475 ml bottle
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con PHA-7
PHA-7
19.34
Stock: In magazzino
 
7.00 pH buffer solution 475 ml bottle
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con PHA-10
PHA-10
19.34
Stock: 1 settimana
 
10.01 pH buffer solution 475 ml bottle
  
PHA-4710
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Buffer kit accessory - 4,7,10 Capsules(2 of each)
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con PHA-85
PHA-85
Consultare l'Ufficio Commerciale  
Stock: 
 
 
2 Vial Set of 10 Capsules- 4 of 4.0 pH (red),4 or 7.0 pH (green), and 2 of 10.0 pH (blue). 5 Year Shelf Life
Tutti gli importi indicati in EUR
Nota: Units come with complete operating instructions.
Esempio di Ordinazione:  (1) PHA-7 pH 7 Calibration Buffer Solution, €19.34
We noticed you are from the US. Visit your local site for regional offers and live support.