Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Discontinued - Miniature Thermocouple Connectors

NMP

Miniature Thermocouple Connectors | NMP

Miniature Thermocouple Connectors

Vedi tutti i modelli qui sotto

  • Glass-Filled Nylon
  • Heavy Duty Construction
  • Color-Coded
  • Accepts Stranded or Solid Wire up to Size 20 AWG

Descrizione

NMP Series is no longer manufactured and will only be available until stock shown below is exhausted. Consider SMPW Series as a possible alternative or contact our sales department.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
NMP-K-M
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Miniature male connector, type K
NMP-T-M
3.50
Stock: In magazzino
 
Miniature male connector, type T
NMP-J-M
5.76
Stock: 5 settimane
 
Miniature female connector, type J
NMP-E-M
5.76
Stock: 1 settimana
 
Miniature male connector, type E
NMP-R/S-F
3.73
Stock: 3 settimane
 
Miniature female connector, type R/S
Tutti gli importi indicati in EUR
Nota: To order, specify "M" for male connector only, or "F" for female connector only.

Order male and female separately to create pairs.

We noticed you are from the US. Visit your local site for regional offers and live support.