Vedi tutti i modelli qui sotto
Descrizione
The HHT10/HHT11 series has been discontinued. Please contact our sales department for help finding a suitable replacement. Some accessories shown below are still available.Model Number | HHT11 | HHT11-R |
Speed Ranges: | ||
Optical* | 5 to 100,000 RPM | 5 to 100,000 RPM |
Contact* | 5 to 20,000 RPM | 2.5 to 20,000 RPM |
Accuracy | ± 1 RPM | ± 0.01 % rdg, contact ± 0.5% typical |
Resolution | 1 RPM | 0.0001 to 1 RPM |
Linear-Menu (Contact): | ||
Inches/Min* | 5 to 20,000 | 10 to 40,000 |
Feet/Min* | NA | 0.825 to 3,900 |
Yards/Min* | NA | 0.275 to 1,200 |
Centimeters/Min* | NA | 25 to 120,000 |
Meters/Min* | NA | 0.25 to 1,200 |
Totalizer/Counter | NA | 1 to 999,999 counts |
Timer (Stopwatch) | NA | 99 Hrs, 59 Min, 59 Sec, 0.01 Sec |