Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

-80 to 300°C Fiber Optic Monitors

FOM-Series

-80 to 300°C Fiber Optic Temperature Monitors | Omega
 | FOM-Series
Nuovo

-80 to 300°C Fiber Optic Temperature Monitors | Omega

6.564,63 FOM-H201-4

1 anno di garanzia CE
  • Temperature monitors up to 8 channels
  • Accuracy ±1.0 °C (+/- 0.2 °C in relative temperature)
  • Logging capabilities available through USB connectivity
  • Free software with data logging capabilities
  • Complete the system with fiber optic sensors
  • Expandable memory with MicroSD slot (MicroSD card not included)
  • Case accessory available for easy storage and transportation
  • RS-485 and USB output with Modbus
  • Configurable 0-10 V / 4-20 mA with FOM-AOUT accessory
Fiber Optic Temperature Measurement - Visualizza i prodotti correlati

Descrizione

The FOM-Series fiber optic monitors are designed to be compact and reliable. Fiber optic temperature measurement using the FOM-Series monitors provides accurate readings combined with a user friendly interface. The FOM-Series boasts a -80°C to +300°C temperature measurement range as well as ±1.0°C (+/- 0.2°C in relative temperature) accuracy.


One of the greatest aspects of fiber optic temperature sensing is that the sensors do not require any recalibration. Fiber optic sensors have high repeatability, stability and no signal degradation due to probe length/lead length. The temperature measurement data can be datalogged to an Micro SD external memory card and sent to third party datalogger/system through RS-485 output or 0-10 V / 4-20 mA analog outputs.


These devices are used for various applications and environments. Common applications include transformer factories, chemical processing, medical equipment testing (MRI, PETSCAN, NMR), commercial grade microwave heating, food and beverage processing, electric vehicle and battery testing and wood drying.


Fiber optic sensors transfer information to the fiber optic monitor via light that travels through the fiber optic cable. This is quite different compared to traditional sensors that use resistance/voltage to communicate with monitors. Since fiber optic sensors use light the signal is very fast, reliable and is not influenced by outside forces such as EMI, RFI, NMR or microwave radiation.

Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
FOM-H201-2
5.380,09
Stock: 7 settimane
 
Portable 2-Channel -80 to 300°C Fiber Optic Monitor
FOM-H201-4
6.564,63
Stock: 4 settimane
 
Portable 4-Channel -80 to 300°C Fiber Optic Monitor
FOM-H201-6
8.204,76
Stock: 1 settimana
 
Portable 6-Channel -80 to 300°C Fiber Optic Monitor
FOM-H201-8
9.844,87
Stock: 1 settimana
 
Portable 8-Channel -80 to 300°C Fiber Optic Monitor
FOM-L201-2
5.334,20
Stock: 7 settimane
 
2-Channel -80 to 300°C Fiber Optic Monitor
FOM-L201-4
5.933,39
Stock: 7 settimane
 
4-Channel -80 to 300°C Fiber Optic Monitor
FOM-L201-6
7.793,69
Stock: 7 settimane
 
6-Channel -80 to 300°C Fiber Optic Monitor
FOM-L201-8
9.435,19
Stock: 7 settimane
 
8-Channel -80 to 300°C Fiber Optic Monitor
Accessories
Fiber Optic Monitors
FOS-LT-2
377.56
Stock: 1 settimana
 
2m PTFE Coated Fiber Optic Temperature Sensor
FOS-LT-3
437.24
Stock: 1 settimana
 
3m PTFE Coated Fiber Optic Temperature Sensor
FOS-LT-5
488.70
Stock: 4 settimane
 
5m PTFE Coated Fiber Optic Temperature Sensor
FOS-LT-10
617.30
Stock: 7 settimane
 
10m PTFE Coated Fiber Optic Temperature Sensor
FOS-LU-2
393.28
Stock: 1 settimana
 
2m PTFE Coated Temp Sensor, 5cm Polyimide Tip
FOS-LU-3
471.55
Stock: 1 settimana
 
3m PTFE Coated Temp Sensor, 5cm Polyimide Tip
FOS-LU-5
511.27
Stock: 7 settimane
 
5m PTFE Coated Temp Sensor, 5cm Polyimide Tip
FOS-LU-10
771.60
Stock: 1 settimana
 
10m PTFE Coated Temp Sensor, 5cm Polyimide Tip
Extended Cables
FOS-C-2
377.13
Stock: 7 settimane
 
2 meter extension cable for FOM-Series Sensors
FOS-C-3
408.55
Stock: 7 settimane
 
3 meter extension cable for FOM-Series Sensors
FOS-C-5
471.38
Stock: 7 settimane
 
5 meter extension cable for FOM-Series Sensors
FOS-C-10
628.52
Stock: 1 settimana
 
10 meter extension cable for FOM-Series Sensors
General Accessories
FOS-ST
50.29
Stock: 7 settimane
 
ST-ST mating to connect fiber optic sensors and extension cables
FOM-CASE
589.24
Stock: 7 settimane
 
Transportable Case for FOM-H201 and FOM-L201
FOM-AOUT
1,034.42
Stock: 7 settimane
 
Analog Output, 0-10V- 4-20mA, for FOM-H201 and FOM-L201
Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.