Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

1/4 DIN 8-Channel Temperature/Process Monitor with Optional Communications
Discontinued Product!

DPS800 Series

1/4 DIN 8-Channel Temperature/Process Monitor with Optional CommunicationsDiscontinued Product!  | DPS800 Series

Vedi tutti i modelli qui sotto

1 anno di garanzia CE
  • User Selectable Inputs: Thermocouple, RTD, Current, Voltage
  • User Selectable Latching/Non-Latching Alarms
  • Manual or Automatic Scanning
  • User Selectable Language Prompts: English, French, German
  • DPS801 Features RS-232 Communications

Descrizione



The DPS800 Series is no longer available. Please see the CN606/CN612 Series as a substitute or contact Sales/Temperature Engineering.

The DPS800 series are stand-alone process monitors that can serve as multi-channel indicators, scanners or as data acquisition systems via RS-232 communications to a computer. The eight isolated analog inputs will accept signals from thermocouples, RTD’s, pressure and flow transducers.

The DPS800 has cold junction compensation and linearization built in for thermocouple inputs.

Voltage and Current inputs are scalable from -1999 to 9999 with a programmable decimal point. With the optional DPS800-LOG logic chip, DPS800 inputs can be configured to accept three logic inputs instead of eight analog input signals.

Each analog channel includes two setpoints which can be configured as high/low, high/high, or low/low alarm operation. The setpoint deadband can be independently adjusted for each channel. Two form C (SPDT) alarm relays, (common to all channels), provide an output when the setpoint value is exceeded. Alarms can be set for either latching or non-latching operation.

Serial communication is provided by a digital RS-232 or a serial current loop. The DPS801 allows simultaneous serial communications of up to 15 individual monitors when connected to a computer. Language prompts are user selectable for either English, French or German.

For complete product specifications see the Related Links section at the bottom of this page.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
DPS800
Consultare l'Ufficio Commerciale  
Stock: 
 
 
8-channel scanner
DPS801
Consultare l'Ufficio Commerciale  
Stock: 
 
 
8-channel scanner with RS-232C output
DPS800-LOG
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Logic chip
Tutti gli importi indicati in EUR
Nota: Each unit supplied with complete operator’s manual
We noticed you are from the US. Visit your local site for regional offers and live support.