Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

1/32 & 1/16 DIN Temperature & Process with Two Alarm Outputs Standard
PRODUCT DISCONTINUED

DP6132 & DP6116 Series

1/32 & 1/16 DIN Temperature & Process with Two Alarm Outputs Standard | DP6132 & DP6116 Series

Vedi tutti i modelli qui sotto

2 anni di garanzia CE
  • Green LED Display
  • Universal Input
  • Three Alarm Setpoints
  • One or Two Alarm Outputs
  • Front Panel Configuration
  • Wide-Range 85-264 Vac, or 20-29 Vac/dc Supply
  • Plug-In from Front
  • IP65 and NEMA-4X Front Panel Sealing
  • Meets European EMC and Safety Directives
  • Covers a Wide Range of Temperature and Process Inputs
  • Separate Warning and Shut-Down Setpoints
  • Alarm Alert and Shut-Down Outputs
  • Easy, On-Site Set-Up
  • Can Be Installed Worldwide
  • Rapid Replacement— Reducing Downtime
  • Can Be Used in Wet and Dusty Atmospheres
  • Assured Reliability in Industrial Environments, Ideal For
  • Temperature Indication
  • 4-20 mA Process Inputs U0-10 V Input (with Adaptor)
  • Over-Temperature Protection
  • Process Value Trip Unit

Descrizione

The compact DP6132 and the DP6116 indicator and alarm units provide accurate measurement and display of temperature and other process variables. Each unit allows the user to select the input type from 10 thermocouple types (J, K, T, E, R, S, B, C, N and J DIN), Pt RTD’s (100 with 385 curve), or analog voltage or current input. Linear 4-20 mA inputs can be scaled to the desired display range. Keylock and passwords prevent unauthorized access to configurational and alarm settings. A bright, clear green LED display gives good visibility in low and high ambient lighting. Three internal setpoints are provided for individual or combination alarm operation. They may be used for display warnings or for operating up to two alarm outputs, which can be configured as latching or non-latching. A special mode known as “alarm blocking” is available. In this mode, after power on, the process value must first enter a non-alarm state before the alarm function is enabled. This is particularly useful for low alarms which can be “blocked” while the process is warming-up. For a second relay output, you can purchase module BD2100 relay. Operation is user friendly with tactile buttons. Calibration accuracy is maintained with a self-correcting input circuit. User calibration allows offsets to be applied to compensate for sensor and other system errors.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
BD6100-V
Consultare l'Ufficio Commerciale  
Stock: 
 
 
0 to 10 Vdc voltage input adaptor
BD6100-RELAY
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Relay module (for second alarm output)
Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.