Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

HIGH TEMPERATURE BLOCK CALIBRATOR AND FURNACE
Accepts Multiple Probe Inserts, Has Built in Indicator,
Models CL1101, CL1102, CL1103, CL1104,CL1105
DISCONTINUED PRODUCT

CL1100 Series

HIGH TEMPERATURE BLOCK CALIBRATOR AND FURNACE | CL1100 Series

HIGH TEMPERATURE BLOCK CALIBRATOR AND FURNACE

Vedi tutti i modelli qui sotto

2 anni di garanzia CE
  • Extended Temperature Range from 302 to 2012°F (150 to 1100°C) for Wide Ranging Calibrations
  • Ideal for Field Use with Rugged Metal Housing
  • Fast Heat-Up and Cool-Down to Save Time
  • Excellent Stability and Uniformity for High Quality Calibrations
  • A Range of Multiple Hole Inconel Inserts to Minimize Probe Contamination
  • Built-In Probe Holder for Safe and Easy Probe Handling
  • Fully CE Compliant to Guarantee Your Safety
  • Optional Built-In Meter to Read J, K, T, N, R and S Thermocouples and RTD’s
  • Optional Bi-Directional RS-232 Communication
  • Optional NIST Traceable Certificate

Descrizione

This Series is no longer available. Please review the CL550 Series as a possible substitute or consult OMEGA's Temperature Engineering Department.

If you are looking for a safe high temperature calibration block for thermocouples and platinum resistance thermometers, then the new CL1100 is what you need.

Our careful design ensures excellent temperature stability and uniformity, essential for the best possible calibration of your RTD’s and thermocouples.

The unique design of the CL1100 Series offers a built-in independant indicator to read the thermocouple or RTD under test (optional). This feature eliminates the need for a separate independant indicator and offers the user a sourcing/measuring unit in one compact package.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
CL1101
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Block Calibrator
CL1102
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Block Calibrator with independent indicator
CL1102-NIST
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Block Calibrator with independent indicator and NIST Traceable calibration for the indicator
CL1103
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Block Calibrator with independent indicator equipped with RS-232 communication
CL1104
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Block Calibrator and RS-232 communications for base unit
CL1104-NIST
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Block Calibrator and RS-232 communications for base unit wiht NIST traceable calibration for the indicator
CL1105
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Block Calibrator with independent indicator and RS-232 communications for both indicator and base unit
CL1100-CASE
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Transporting case with wheels and telescopic handle
CL1100-SOFT
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Lab windows software; comes with connector, 3' cable and software manual
Tutti gli importi indicati in EUR
Nota: NIST traceable calibration for independent indicator models, CL1102, CL1103 or CL1105 only.

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) Block Calibrators Seleziona da:
CL1102 per Block Calibrator with independent indicator
CL1103 per Block Calibrator with independent indicator
CL1104 per Block Calibrator and RS-232 communications
CL1105 per Block Calibrator with independent indicator and

(2) Options Seleziona da:
Niente (lasciare il campo vuoto) per Standard Unit
-NIST per NIST traceable calibration for independent
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.