Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

SCR Temperature/Power Control Panels
PRODUCT DISCONTINUED

4530 Series

Temperature/Power Control Panels | 4530 Series

Temperature/Power Control Panels

Vedi tutti i modelli qui sotto

1 anno di garanzia
  • Pre-Wired, Ready to Install
  • Zero-Crossover Fired
  • 3-Phase, 2-Leg
  • NEMA-12 and NEMA-4 Enclosures Available

    Each 4530 Series Panel includes:
  • Enclosure: NEMA-12 General Purpose, NEMA-4 Weatherproof
  • Control Signal Input Device
  • Zero-Crossover Fired SCR Power Controller(s)
  • PID Controller
  • Manual Disconnect Switch
  • I2T Fusing for SCR Protection
  • Over Temperature Shutdown Contactor
  • Power “ON” Pilot Light
  • Over Temperature Controller with Reset

    Pushbutton
  • Drawings for Record
  • Installation and Operation Manual

Descrizione

Features
The 4530 Mini SCR Panel Series is an economical, convenient solution to mid-range SCR power control requirements, eliminating the need to select, collect and assemble separate components. The preconfigured panels are ready to install, requiring only power supply, load and sensor wiring. Their compact packaging makes them easy to mount, even in limited spaces.

NEMA-4 Enclosures are intended for indoor or outdoor use primarily to provide a degree of protection against windblown dust and rain, splashing water and hose-directed water.

NEMA-12 Enclosures are intended for indoor use primarily to provide a degree of protection against dust, falling dirt, and dripping non-corrosive liquids.

For complete product specifications and to review all available models be sure to review the "downlaod" link Related Links section below.
Tutti gli importi indicati in EUR

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) Control Panels Seleziona da:
4532- per Control panel with NEMA-12 enclosure
4534- per Control panel with NEMA-4 enclosure

(2) Primary Temperature Controller/Input Seleziona da:
401 per Terminal connections for remote control signal - 4-20 mA/3-20 Vdc/ contact closure or 10 K potentiometer (Includes VW series power)
402 per Door mounted 10 K potentiometer/0 to 100% power output scale (Includes VW series power controller)
405 per Digital indication PID temperature controller

(3) Over-Temperature Controller Options Seleziona da:
-1 per Non-indicating - 0 to 1000°F/type J thermocouple
-2 per Non-indicating - 500 to 1500°F/type K thermocouple
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.