Vedi tutti i modelli qui sotto
Descrizione
|
Well Type | Material | Temperature - °F | |||||
---|---|---|---|---|---|---|---|
70° | 200° | 400° | 600° | 800° | 1000° | ||
3/4"-445S and 3/4"-445L (See Note) | Brass | 640 | 575 | 100 | – | – | – |
Carbon Steel | 720 | 690 | 660 | 630 | 480 | 210 | |
A.I.S.I. 304 | 940 | 850 | 770 | 740 | 720 | 625 | |
A.I.S.I. 316 | 940 | 940 | 875 | 850 | 840 | 700 | |
Monel | 900 | 825 | 740 | 730 | 710 | 210 | |
3/4"-445S and 3/4"-445L (See Note) | Brass | 1470 | 1320 | 230 | — | — | — |
Carbon Steel | 1650 | 1590 | 1520 | 1450 | 1100 | 480 | |
A.I.S.I.-304 | 2150 | 1950 | 1770 | 1710 | 1670 | 1430 | |
A.I.S.I.-316 | 2150 | 2150 | 2010 | 1960 | 1920 | 1610 | |
Monel | 2070 | 1900 | 1700 | 1690 | 1640 | 480 |