Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Pressure Transducers, Rugged All Stainless Steel Construction, BSP Fittings, 0 to 10 Vdc Output

PXM309 Series

Industrial Pressure Transducers | PXM309 Series

Industrial Pressure Transducers

156,86 PXM319-007G10V

CE
  • 5-Point Traceable Calibration Certificate
  • RoHS Compliant
  • High Static Accuracy, ±0.25% FS BSL (Linearity, Hysteresis and Repeatability)
  • -40 to +85°C Operating Temperature
  • 0 to 10 Vdc Output
  • Micro DIN, 1.5 m Cable or M12 Electrical Connections
  • G¼ (¼" BSPP) Male Pressure Fitting
  • All Stainless Steel Wetted Parts with IP65 or IP67 Environmental Rating (depending upon model)
  • Rugged Design for Industrial Applications
  • For 4-20 mA Output Models Click HERE
Trasduttori di pressione - Visualizza i prodotti correlati

Descrizione

OMEGA's PXM309 series industrial pressure transducers combine two of our precision manufacturing techniques. Low pressure ranges from 0-70 mbar up to 0-3.5 bar, and absolute ranges to 20 bar use a precision micromachined silicon sensor protected by a stainless steel diaphragm. A thin film of oil transfers the pressure and assures the high accuracy and stability of the sensor. Medium and high Gauge pressure ranges, from 0-7 bar up to 0-700 bar, use precision semiconductor strain gauges that are fused directly to the stainless steel diaphragm yielding a rugged, durable bond that assures long life and high stability.

The PXM309 series transducers are available in absolute, or gauge (relative) pressure and are sealed to an IP65 or IP67 environmental rating, depending on the model.(See table below).


SPECIFICATIONS
Supply Voltage Reverse polarity and over voltage protected
15 to 30 Vdc at 10 mA
Static Accuracy 350 mB to 700 bar: ±0.25% FS BSL at 25°C
(includes linearity, hysteresis and repeatability)
Long Term Stability (1 yr): ±0.25% FS
Total Error Band1
    70 mB: ±4.5% Gauge
    140 mB: ±3% Gauge
    350 mB: ±1.5% Gauge and absolute
    1 to 20 bar: ±1% absolute
    1 to 700 bar: ±1% Gauge
Note 1: Total error band includes all accuracy errors, thermal errors, span and zero tolerances.
Isolation (Body to Any Lead): 1 MΩ at 25 Vdc
Pressure Cycles: 1 x 107 full scale cycles
Pressure Overload
    70 mB to 3.5 bar Gauge: 3 x rated pressure or 1.38 bar whichever is greater
    350 mB to 20 bar Absolute: 3 x rated pressure or 1.38 bar whichever is greater
    7 to 700 bar Gauge: 2 x rated pressure
Burst Pressure
    70 mB to 3.5 bar Gauge: 5 x rated pressure or 1.72 bar whichever is greater
    350 mB to 20 bar Absolute: 5 x rated pressure or 1.72 bar whichever is greater
    7 to 700 bar Gauge: 5 x rated pressure
Compensated Temperature
    70 to 350 mbar Gauge/Abs: 0 to 50°C
    1 to 700 bar Gauge: -20 to 85°C
    1 to 20 bar Absolute: -20 to 85°C
Operating Temperature: -40 to 85°C
Response Time: 1 mS
Bandwidth: DC to 1 kHz typ.
Pressure Connection: G ¼ Male (¼" BSPP)
Wetted Parts
    70 mB to 3.5 bar Gauge: 316 SS
    350 mB to 20 bar Absolute: 316 SS
    7 to 700 bar Gauge: 17-4PH SS
CE Compliant: EC55022, EC55011 Emissions Class A&B
IEC: 61000-2,-3,-4,-5,-6,&-9
Shock: 50 g 11 mSec half sine shock
Vibration: ± 20 g

ROHS Compliant: Yes
Weight: Typical 150 g depending upon configuration

Electrical Connections
PXM309:
1.5 m long 3-core cable
PXM319: mini DIN connector with mating connector included
PXM359: M12 4-pin connector

Dimensions and IP Ratings
PXM300 Series Dimensions & Voltage Output Wiring Details   
Model Electrical Connection IP Rating
Absolute   Gauge 
PXM309 1.5m Screened Cable IP67 IP67
PXM319 micro DIN Connector IP67 IP65
PXM359 M12 Connector


The Most Popular Models are featured in the "To Order" table below.

If the delivery time shows 1 week, please call our Sales team, as most times we can ship SAME DAY or NEXT DAY.

See the "Part Number Builder" under the "To Order" table to select all other available models and options.

The PXM309 is also available in imperial configurations, with ranges from 0-1 psi to 0-10,000 psi and 1/4"-18 NPT) imperial fitting. Please see the PX309-5V for complete details, or contact our Sales department for more information.

Ordinare(Specificare il codice prodotto)

Quello che altre persone hanno comprato: Quando vedi questa icona, fai clic su di essa per espandere un elenco di prodotti che altre persone hanno comprato quando hanno acquistato questo modello.

Codice prodotto/Desc.
Q.tá
Descrizione
Gauge (relative to atmosphere) Pressure Transmitters with 0-10 Vdc output and micro DIN Connector
  
PXM319-0.07G10V
221.29
Stock: 20 settimane
 
0-70 millibarG (0-1 psig) range.
  
PXM319-0.14G10V
221.29
Stock: 3 settimane
 
0-140 millibarG (0-2 psig) range.
  
PXM319-0.35G10V
187.67
Stock: 3 settimane
 
0-350 millibarG (0-5 psig) range.
  
PXM319-001G10V
187.67
Stock: 3 settimane
 
0-1 BarG (0-14.5 psig) range.
  
PXM319-002G10V
Consultare l'Ufficio Commerciale  
Stock: 
 
 
0-2 BarG (0-29 psig) range.
  
PXM319-3.5G10V
187.67
Stock: 3 settimane
 
0-3.5 BarG (0-51 psig) range.
  
PXM319-007G10V
156.86
Stock: 3 settimane
 
0-7 BarG (0-101 psig) range.
  
PXM319-010G10V
156.86
Stock: 3 settimane
 
0-10 BarG (0-145 psig) range.
  
PXM319-015G10V
156.86
Stock: 11 settimane
 
0-15 BarG (0-218 psig) range.
  
PXM319-020G10V
156.86
Stock: 3 settimane
 
0-20 BarG (0-290 psig) range.
  
PXM319-035G10V
156.86
Stock: 3 settimane
 
0-35 BarG (0-508 psig) range.
  
PXM319-070G10V
156.86
Stock: 3 settimane
 
0-70 BarG (0-1015 psig) range.
  
PXM319-140G10V
156.86
Stock: 3 settimane
 
0-140 BarG (0-2031 psig) range.
  
PXM319-200G10V
156.86
Stock: 3 settimane
 
0-200 BarG (0-2900 psig) range.
  
PXM319-350G10V
156.86
Stock: 3 settimane
 
0-350 BarG (0-5076 psig) range.
  
PXM319-500G10V
156.86
Stock: 3 settimane
 
0-500 BarG (0-7252 psig) range.
  
PXM319-700G10V
156.86
Stock: 3 settimane
 
0-700 BarG (0-10,153 psig) range.
Absolute (relative to vacuum) Pressure Transmitters with 0-10 Vdc output and micro DIN Connector
  
PXM319-001A10V
187.67
Stock: 16 settimane
 
0-1 Bar Absolute (0-14.5 psia) range.
  
PXM319-002A10V
187.67
Stock: 14 settimane
 
0-2 Bar Absolute (0-29 psia) range.
  
PXM319-3.5A10V
187.67
Stock: 3 settimane
 
0-3.5 Bar Absolute (0-51 psia) range.
  
PXM319-007A10V
156.86
Stock: 3 settimane
 
0-7 Bar Absolute (0-101 psia) range.
  
PXM319-015A10V
156.86
Stock: 3 settimane
 
0-15 Bar Absolute (0-218 psia) range.
  
PXM319-020A10V
156.86
Stock: 9 settimane
 
0-20 Bar Absolute (0-290 psia) range.
Gauge (relative to atmosphere) Pressure Transmitters with 0-10 Vdc output and cable
  
PXM309-0.07G10V
€221.29
Stock: 20 settimane
 
0-70 millibarG (0-1 psig) range.
  
PXM309-0.14G10V
221.29
Stock: 3 settimane
 
0-140 millibarG (0-2 psig) range.
Accessories
  
PXMW-4
€4.13
Stock: In magazzino
 
¼' Bonded Seal Washer. Nitrile/zinc plated mild steel
  
PXM-COIL
€186.30
Stock: 9 settimane
 
Cooling coil, G1/4 fittings
  
PS-4G-MG
€18.94
Stock: 4 settimane
 
G¼ Pressure pulse filter for air, steam and gases
  
PS-4D-MG
€18.94
Stock: 10 settimane
 
G¼ Pressure pulse filter for dense liquids (eg. motor oil)
  
PS-4E-MG
€18.94
Stock: 10 settimane
 
G¼ Pressure pulse filter for water and light oils
  
RAM-12-14-SS
€46.34
Stock: 5 settimane
 
Adapter 1/2" BSP Male to 1/4" BSP Female. Stainless Steel
  
CA-359-4PC22-2M
97.81
Stock: 1 settimana
 
2 metre long vented cable with M12 connector for PXM359
  
CA-359-4PC22-5M
140.59
Stock: 1 settimana
 
5 metre long vented cable with M12 connector for PXM359
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con LP-PS-1524
LP-PS-1524
Consultare l'Ufficio Commerciale  
Stock: 
 
 
DIN rail mount 24Vdc power supply. 15W, 0.63 Amp, 25mm wide. Powered by 85 to 260 Vac, 47 to 63 Hz
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con TX4-100
TX4-100
49.97
Stock: In magazzino
 
4-Core 7/0.2 mm screened cable white, red, green & black with drain wire, 30 metres
Tutti gli importi indicati in EUR
Nota: Comes complete with 5-point traceable calibration certificate
M12 versions need suitable mating connector, which is not supplied with the PXM359's
M12 models require vented cable on gauge pressure units below 70 bar.
Esempio di Ordinazione: (1) PXM319-010G10V Pressure Transmitter 0-10 BarG with 0-10Vdc output and micro DIN connector, €156.86  plus (1) PXMW-4 Bonded Pressure Washer Seal for 1/4'' BSP, €4.13, €156.86 + 4.13 = €160.99

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) Model Seleziona da:
PXM309 per Cable model
PXM319 per Micro DIN model
PXM359 per M12 model

(2) Pressure Seleziona da:
-0.35A per Absolute 350 mbar
-001A per Absolute 1 bar
-002A per Absolute 2 bar
-3.5A per Absolute 3.5 bar
-007A per Absolute 7 bar
-015A per Absolute 15 bar
-020A per Absolute 20 bar
-0.07G per Gauge 70 mbar
-0.14G per Gauge 140 mbar
-0.35G per Gauge 350 mbar
-001G per Gauge 1 bar
-002G per Gauge 2 bar
-3.5G per Gauge 3.5 bar
-007G per Gauge 7 bar
-010G per Gauge 10 bar
-015G per Gauge 15 bar
-020G per Gauge 20 bar
-035G per Gauge 35 bar
-070G per Gauge 70 bar
-140G per Gauge 140 Bar
-200G per Gauge 200 bar
-350G per Gauge 350 bar
-500G per Gauge 500 bar
-700G per Gauge 700 bar

(3) Output Seleziona da:
10V per 0 to 10 Vdc output
I per 4 to 20 mA
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.