Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Full Bridge strain Gauges - Shear

SGT-2DD and SGT-3 series

Full Bridge strain Gauges - Shear | SGT-2DD and SGT-3 series

Full Bridge strain Gauges - Shear

216,45 SGT-2DD/350-SY41

  • FAST IMMEDIATE DELIVERY ON LARGE ORDERS!
    Stock to 1-Week!
  • Full bridge strain gauges. Precision Transducer Quality Gauges
  • 350 or 700 ohm Bridges
  • Temperature Compensated for Steel or Aluminum
  • 2 Half Bridge Patterns can be used a 1 Full Wheatstone Bridge
  • Broad Temperature Range - 75 to +200°C
Estensimetri, accessori e strumentazione - Visualizza i prodotti correlati

Descrizione

Click on this link if you need more information about Strain Gauge.

OMEGADYNE® offers full bridge strain gages with transducer quality for shear and torsional strain applications. These strain gages can be used in transducer design for shear beam load cells, or they can also be used for reaction torque on a shaft.

SGT-2DD/350-SY** has 2 half bridges strain gauges on one carrier piece. Each half bridge has a dual shear pattern, with opposite grids and a common lead/solder pad. SGT-3/700-FB** has 4 independent shear strain gages, with opposite grid angles, on one carrier, with separate leads/pads (electrically independent). Below we show one wiring example; SGT-2DD/350-SY** used to measure a reaction torque on a shaft. The strain gages have been numbered, and the leads/solder pads labeled.

If the delivery time shows 6 weeks or more, please call our Sales team, as most times we can ship in 2 WEEKS.

Ordinare(Specificare il codice prodotto)

Quello che altre persone hanno comprato: Quando vedi questa icona, fai clic su di essa per espandere un elenco di prodotti che altre persone hanno comprato quando hanno acquistato questo modello.

Codice prodotto/Desc.
Q.tá
Descrizione
SOLD IN PACKAGES OF 5 GAUGES
2 Half bridges strain gauges with common lead/solder pad
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con SGT-2DD/350-SY11
SGT-2DD/350-SY11
232.56
Stock: 1 settimana
 
350 ohm Full bridge strain gauges, shear pattern, Ribbon leads, Compensated for Steel
Clicca per espandere/minimizzare una lista di quello che altri hanno comprato con SGT-2DD/350-SY13
SGT-2DD/350-SY13
232.56
Stock: 4 settimane
 
350 ohm Full bridge strain gauges, shear pattern, Ribbon leads, Compensated for Aluminum
  
SGT-2DD/350-SY41
216.45
Stock: 4 settimane
 
350 ohm Full bridge strain gauges, shear pattern, Solder pads, Compensated for Steel
  
SGT-2DD/350-SY43
213.94
Stock: 4 settimane
 
350 ohm Full bridge strain gauges, shear pattern, Solder pads, Compensated for Aluminum
4 Gages on one carrier with seperate leads/solder pads
  
SGT-3/700-FB11
187.76
Stock: 4 settimane
 
700 ohm Full bridge strain gauges, shear pattern, Ribbon leads, Compensated for Steel
  
SGT-3/700-FB13
189.94
Stock: 4 settimane
 
700 ohm Full bridge strain gauges, shear pattern, Ribbon leads, Compensated for Aluminum
  
SGT-3/700-FB41
192.64
Stock: 4 settimane
 
700 ohm Full bridge strain gauges, shear pattern, Solder Pads, Compensated for Steel
  
SGT-3/700-FB43
193.71
Stock: 4 settimane
 
700 ohm Full bridge strain gauges, shear pattern, Solder Pads, Compensated for Aluminum
Tutti gli importi indicati in EUR
Nota: Sold in packages of 5 strain gauges.
We noticed you are from the US. Visit your local site for regional offers and live support.