Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

High Media Compatibility Wet/Wet Differential Pressure Transducer, Low Bi-directional or Unidirectional Ranges
Product Discontinued

PX838

High Media Compatibility Wet/Wet Differential Pressure Transducer, Low Bi-directional or Unidirectional Ranges
 | PX838

Vedi tutti i modelli qui sotto

CE
  • Accuracy ± 0.25% FS
  • Unidirectional or Bidirectional Ranges
  • Line Pressure from Vacuum to 2000 psig
  • Wet/Wet Differential Pressure Measurement
  • Suitable for Media Compatible with 316L SS, Inconel X750, Inconel 600, and FKM
  • Current or Voltage Output Models Available

Descrizione

This product has been discontinued. Please see PX2300 or PX154 as alternatives. If you need assistance, call Pressure Engineering at 1-800-826-6342.
The PX838 is a rugged, high media compatibility wet/wet differential pressure transducer designed for differential or relative pressure measurement of liquids or gases. Its water resistant case and corrosion resistant design make it suitable for harsh industrial environments. Models are available in ranges from 4 inches of water to 150 psid.

SPECIFICATIONS
Excitation:
10 to 30 Vdc for 4 to 20 mA
16 to 30 Vdc for 0 to 10 Vdc
16 to 30 for ±5 Vdc
Output: 4 to 20 mA 2-wire or 0 to 10 Vdc 3-wire (unidirectional ranges) 12 ±8 mA (bidirectional ranges) 5 ±5 Vdc 3-wire (bidirectional ranges)
Accuracy: ±0.25% FS BFSL
Long Tem Stability: <±0.3%/year @ stabilized temperature
Operating Temp Range: -20 to 121°C (-4 to 250°F)
Compensated Temp Range: -20 to 82°C (-4 to 180°F)
Thermal Zero Effect: 0.008% FS/°F
Thermal Sensitivity Effect: 0.008% Reading/°F
Static Pressure: Vacuum to 2000 psig for all ranges
Dead Volume: 6 ±1 cm3 all ranges
Response Time: 10 ms
Vibration: 50 g up to 2 kHz
Body Material: 316L Stainless Steel
Wetted Parts: Inconel X750, Inconel 600, 316L Stainless Steel, FKM
Environmental Sealing: NEMA-4 (IP66)
Pressure Connection: G 1.8 female, supplied with brass adaptor to 1/8" NPT female
Electrical Connection: PG7 Cable Gland with screw terminal block accessible under cover
Weight: 1.6 kg (3.4 lb)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Tutti gli importi indicati in EUR
Nota: All PX838's have 1/8" BSP female pressure ports and come with adapters to 1/8 NPT female.

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) Range (W measured in in-H2O otherwise in psi) Seleziona da:
04WD per 0-4
08WD per 0-8
20WD per 0-20
40WD per 0-40
80WD per 0-80
02WBD per ±2.0
04WBD per ±4.0
10WBD per ±10
20WBD per ±20
40WBD per ±40
7.5D per 0-7.5
15D per 0-15
30D per 0-30
75D per 0-75
150D per 0-150
3.75BD per ±3.75
7.5BD per ±7.5
15BD per ±15
37.5BD per ±37.5
75BD per ±75

(2) Output Seleziona da:
I per 4-20 mA
10V per Voltage Output for unidirectional range
5V per Voltage Output for bidirectional range
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.