Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Low Cost Parallel Port Data Acquisition System - Discontinued

OMK-PGT4
Low Cost Parallel Port Data Acquisition System - Discontinued | OMK-PGT4 <font color=

Vedi tutti i modelli qui sotto

1 anno di garanzia CE
  • 4 Thermocouple Inputs and 6 Single-Ended or 3 Differential Voltage Inputs
  • Voltage Inputs have Programmable Gains of 1, 2, 4, 5, 8, 10, 16 or 20
  • 4 Digital I/O Lines
  • Compatible with Windows 95/98/NT4/2000/ME

Descrizione

The OMK-PGT4 has been discontinued. Please see the OMB-DAQ-54 as a possible substitute or contact our Data Acquisition department.

The OMK-PGT4 thermocouple and analog input data acquisition module accepts four thermocouple inputs and six single-ended or three differential analog voltage inputs. The analog voltage inputs have 11-bit resolution in single-ended mode and 12-bit resolution in differential mode. Each analog voltage input has programmable gains of 1, 2, 4, 5, 8, 10, 16 or 20. The thermocouple inputs can be used with type J, K or T thermocouples in any combination. The module provides an ambient temperature sensor for cold junction compensation. The OMK-PGT4 is hosted and powered by a PC compatible printer port and no external power supply is required. The module also has four bi-directional digital I/O ports which can be set or cleared based on the analog inputs using the included software. The software is a Microsoft Windows compatible display and logging program. A Data Plotter is included that allows the analog input values to be plotted versus time. Data may also be logged at user specified intervals in a format which is compatible with most spread sheet programs. Windows Active X controls (OCX) are included for use with development languages such as Microsoft Visual Basic, Visual C++, Borland C++ and Borland Delphi.

Please download PDF file below for complete product specifications
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
OMK-PGT4
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Data acquisition interface for 4 thermocouple/mV inputs, 6 analog inputs and 4 digital I/O
OMK-STP25A
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Screw terminal panel, plugs into OMK-PGT4
Tutti gli importi indicati in EUR
Nota: OMK-PGT4 includes Windows data acquisition software, Active X controls and complete operator’s manual on CD ROM.
We noticed you are from the US. Visit your local site for regional offers and live support.