Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Hydrostatic Reservoir Sensors - Discontinued

LVLK803

Hydrostatic Reservoir Sensors | LVLK803

Hydrostatic Reservoir Sensors

Vedi tutti i modelli qui sotto

  • For Brine or Glycol-Filled Reservoirs
  • High and Low Liquid Level Detection
  • Rugged Construction
  • Ideal for High or Low Water Tables

Descrizione

The all-plastic Model LVLK800 liquid sensor detects fluid level changes in liquid filled reservoirs and the interstice of double-wall tanks. This dual float sensor indicates if the reservoir has drained or overfilled due to varying conditions. It also functions well in high or low water table applications. In hydrostatic applications, there are three possible conditions which will cause the LVLK800 reservoir sensor to actuate. An inner wall breach causes interstitial liquid to drain into the primary tank; the resulting reservoir drain actuates the lower level switch. The other two conditions are manifested by an outer wall breach. 1) When groundwater is below the tank top, the interstitial liquid drains into the ground; the resulting reservoir drain actuates the low level switch. 2) When groundwater is above the tank top, the reservoir will overfill with groundwater and actuate the high level switch. The LVLK800 reservoir sensor assures dependable service with the incorporation of an integral slosh shield which guards the floats from debris. Switch closures are differentiated, so alarms, annunciators, or other system controllers can be set up to distinguish between high level and low level conditions. The LVLK800 liquid level sensor operates on a direct, simple principle. A float is equipped with powerful, permanent magnets. As the float rises or lowers with liquid level, it actuates a magnetic reed switch mounted within the stem. This condition either opens or closes the electrical circuit to operate an external alarm or control circuit. When mounted vertically, this basic design provides a consistent accuracy of ± 1 /8 inch. At the heart of the sensor is a durable reed switch to ensure long, trouble-free service. These hermetically sealed switches ensure precise repeatability. The switch actuation point remains constant over the life of the unit.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
LVLK803
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Group V, isolated
Tutti gli importi indicati in EUR
Nota: Comes with 15 ft PVC jacketed cable and complete operator’s manual.
 
We noticed you are from the US. Visit your local site for regional offers and live support.