Descrizione
This versatile blood tray be rearranged to meet your specific needs. It includes two 40-place test tube supports for tubes up to 16 mm O.D; one 18-place slide holder, a large requisition section, and adjustable partitions to hold needles, syringes, cotton and other materials. Sturdy polypropylene construction holds its shape even when fully loaded. Steam autoclavable at 121ºC (250ºF). Sold individually, 4 per case. Dimensions: 35.6 x 29.2 x 5.1 cm H (14 x 11½ x 2") Detachable Handle: 17.8 cm H (7")