Descrizione
Safe for glassware, plastics and surfaces, this phosphate-free, biodegradable, non-ionic surfactant will not etch or mar precision glassware. It rinses quickly and dries without wiping. Convenient, pre-portioned pouches are available to make one gallon of 1% solution. For frequent users, Aquet® is offered in a 3.8 liter (1 gallon) bottle with a 473 ml (16 oz) working solution dispenser bottle. It is also available in 18.9 and 208 liter (5 and 55 gallon) sizes. Not for use in automatic dishwashers