Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Electronic Stethoscope

HHT91 - DISCONTINUED

Electronic Stethoscope | HHT91 - DISCONTINUED

Electronic Stethoscope

Vedi tutti i modelli qui sotto

  • Quickly Locate and Analyze Noises in and Around: - Relays and Solenoids - Valve Chatter - Piston Noise - Gear and Pump Noise - Defective Gears and Bearings - Fluid Flow and Leaks in Pipes - Any Other Source of Internal Mechanical Noise
  • Can Even Be Connected to a Tape Recorder or Loud Speaker

Descrizione

The HHT91 Electronic Stethoscope uses high tech electronics to amplify mechanical noises, yet is compact and easy to use. Sensitive to vibration frequencies from 20 Hz to 160 kHz. This handheld unit features a 12" flexible, detachable probe, perfect for reaching those hard-to-get-to places. And it’s powered by a 9-Volt battery, so it’s completely portable and ready for immediate use anytime, anywhere. Size specifications:Housing Size: 7 x 2 1 /4 x 1 1 /4 " (17.8 x 5.7 x 3.2 cm) / Carry/Storage Case: Custom molded polyethylene, impervious to oil, greases, and unbreakable when dropped / Case Size: 8 1 /2 x 7 x 2 1 /2" (21.60 x 17.78 x 6.35 cm) / Weight: 1.3 lb (603 g) (including case)
Tutti gli importi indicati in EUR
Nota: Comes with mini-headphones, 9 V battery, carrying case, and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.