Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Electromagnetic Flowmeters

FMG-500 Series

Electromagnetic Flowmeters | FMG-500 Series

Electromagnetic Flowmeters

Vedi tutti i modelli qui sotto

1 anno di garanzia CE
  • ±0.5% Accuracy
  • Clear, Backlit LCD
  • Rotational Display
  • Easy Wiring and Programming
  • Unique Noise Suppressor

Descrizione

The FMG500 Series flowmeter uses Faraday’s Law of electromagnetic induction to measure the process flow. The device consists of two units: a detector, through which the fluid to be measured flows and in which low-level signals proportional to flow rates are obtained, and a converter, which supplies excitation current to the detector. This amplifies the signals from the detector, converting the signals into a 4 to 20 mAdc current signal. Equipped with a multi-functional converter and noise-suppression circuit, the FMG500 has a high tolerance to noise, providing a stable output for slurry fluid measurements. Infrared switches enable converter parameter setting without removing the cover. Flow direction can be set in either way. The FMG500 Series also has an 128 x 128 dot matrix LCD display which can be rotated to 90, 180 and 270 degrees by software. They are available in pipe sizes from 13 to 406 mm (1/2 to 16") to accommodate many materials, including chemicals, corrosives, foods, pulp, and other solid-matter slurry flows.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
FMG-501
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 1/2" WAFER CE
FMG-502
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 1" WAFER CE
FMG-503
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 11/2"WAFER CE
FMG-504
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 2" WAFER CE
FMG-505
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 3" WAFER CE
FMG-506
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 4" WAFER CE
FMG-521
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 1/2" FLNGE CE
FMG-522
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 1" FLNGE CE
FMG-523
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 11/2"FLNGE CE
FMG-524
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 2" FLNGE CE
FMG-525
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 3" FLNGE CE
FMG-526
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 4" FLNGE CE
FMG-527
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 6" FLNGE CE
FMG-528
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 8" FLNGE CE
FMG-529
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 10" FLNGE CE
FMG-530
Consultare l'Ufficio Commerciale  
Stock: 
 
 
ELCTROMAG FLWMTR 12" FLNGE CE
Tutti gli importi indicati in EUR
Nota: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.