Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Economical Gas Mass Flow Control Systems - Discontinued

DO NOT PUT ON WEB -HBFMA-1900

Economical Gas Mass Flow Control Systems | DO NOT PUT ON WEB -HBFMA-1900

Economical Gas Mass Flow Control Systems

Vedi tutti i modelli qui sotto

  • Stand-Alone Complete Control System
  • Accuracy ±1.5% FS
  • Digital Readout
  • Local/Remote Setpoint

Descrizione

Designed to control the flow of non-corrosive gases, Model FMA-1900 Series mass flow controllers meet the same performance criteria as any industry-standard mass flow controller, but at half the price! The instrument’s built-in display and setpoint control eliminate the need for separate power supply and readout electronics, which can cost as much as the flow controller itself. A straight, large diameter sensor tube prevents clogging and contamination, and the fast response valve provides precise one-step control of critical gas flows. You simply set it and forget it! The FMA-1900 provides both digital readout of mass flow rate and setpoint adjustment on-board. Available in your choice of engineering units at flow rates of up to 50 standard liters per minute (SLPM), the unit provides a continuous display of actual gas mass flowrate. To change flowrates, simply adjust the reading on the display. For applications that require remote setpoint control, the unit accepts 0-5 Vdc or 4-20 mA command signals. The FMA-1900 flow controller is powered by a regulated 15 or 24 Vdc power source, normally provided by the convenient OMEGA ® Power-Pak, or optionally by the customer. Power and setpoint control are supplied through a 15-pin “D” connector. Both 0-5 Vdc and 4-20 mA output signals are available for data-management and control purposes.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
FMA19*-**
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Mass flow controller * is for the flow range code and ** is for the gas/temp/pressure
Tutti gli importi indicati in EUR
 
We noticed you are from the US. Visit your local site for regional offers and live support.