Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Series F7 Float Switch

F7-SERIES

Series F7 Float Switch
 | F7-SERIES

Series F7 Float Switch

143,03 F7-BB

1 anno di garanzia CE
  • Simple installation with low cost and reliable design
  • Variety of application use with high current, simple relay interfaces
  • Switch ratings are suitable for many solid state control systems and monitors or alarms
  • Hermetically sealed reed switches that are actuated by magnets permanently bonded inside the float arm
Misure di livello - Visualizza i prodotti correlati

Descrizione

Series F7 Level Switches are designed to be mounted at the maximum or minimum level point to provide level indication and control. Models are shipped with normally open switch contacts which close as the float rises toward the mounting threads.


APPLICATIONS
  • Water level monitoring
  • Oil level control
  • Chemical level indication
  • Sumps
  • Stand pipes
  • Tank level control
  • High viscosity liquids
  • Ordinare(Specificare il codice prodotto)
    Codice prodotto/Desc.
    Q.tá
    Descrizione
    F7-BB
    143,03
    Stock: 11 settimane
     
    Vertical mount, Buna-N float, Brass stem, 1/4" NPT
    F7-HSS
    383,67
    Stock: 15 settimane
     
    Horizontal mount, 316SS float, 316SS stem, 1/2" NPT
    F7-PP
    30,97
    Stock: 5 settimane
     
    Vertical mount, Propylene float & stem, 1/8" NPT, 24" Leads
    F7-PP1
    31,23
    Stock: 11 settimane
     
    Vertical mount, Propylene float & stem, 1/8" NPT
    F7-PP-10
    31,23
    Stock: 7 settimane
     
    Vertical mount, Propylene float & stem, 1/8" NPT, 10' Leads
    F7-SB
    74,19
    Stock: 3 settimane
     
    Vertical mount, Buna-N & Epoxy float, 316SS stem, 1/8" NPT
    F7-SS2
    73,59
    Stock: 4 settimane
     
    Vertical mount, 316SS float, 316SS stem, 1/8" NPT
    F7-SS5
    232,08
    Stock: 7 settimane
     
    Vertical mount, 316SS float, 316SS stem, 1/2" NPT
    F7-SS5BNC
    225,58
    Stock: 7 settimane
     
    Vertical mount, 316SS float, 316SS stem, Bulk Head Fitting
    F7-SS6
    298,55
    Stock: 11 settimane
     
    Vertical mount, 316SS float, 316SS stem, 1/8" NPT, bent stem
    F7-SS6B
    299,62
    Stock: 11 settimane
     
    Vertical mount, 316SS float, 316SS stem, Bulk Head Fitting
    Tutti gli importi indicati in EUR
    We noticed you are from the US. Visit your local site for regional offers and live support.