Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Voltage Conversion I/O Modules: Convert TTL Levels to PLC Levels and PLC Levels to TTL Levels  - Discontinued

DR-IO Series

Voltage Conversion I/O Modules | DR-IO Series

Voltage Conversion I/O Modules

Vedi tutti i modelli qui sotto

CE
  • High Density DIN Rail Mount Design
  • 4000 Volt Isolation
  • Logic Levels Switch High Level AC and DC Circuits
  • High Level AC and DC Signals Switch Logic Circuits
  • Positive and Negative Logic Input Modules
  • Fused Output (Output Modules)
  • LED Logic Indicator
  • Wide Logic Voltage Range
  • Converts TTL-Level Signals to PLC Inputs
  • Converts PLC Outputs to TTL-Level Signals

Descrizione

This product line has been discontinued.

.
DR-IO Series DIN rail mount input/output modules are ideal for connecting real world discrete signals to a computer interface and other electronic equipment. Most computer interfaces can only sense or generate low level TTL (0/5Vdc) signals. The DR-IO-OAC and DR-IO-ODC output modules can be used to sense high level ac and dc signals. The compact design of the DR-IO modules permit high density mounting on a standard DIN rail. The input modules are available with negative and positive logic versions. Negative logic modules produce a high logic signal when the input signal from the field goes low and a low logic signal when the field input goes high. With the positive logic modules, the logic signal follows the field signal; that is, the logic signal is high when the field signal is high and low when the field signal is low.

For complete product specifications see the Related Links section at the bottom of this page.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
DR-IO-OAC-RA-280
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Model Type: Output, Field Output: 12-280 Vac, Logic: 90-280 Vac
DR-IO-ODC-R0-060
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Model Type: Output, Field Output: 5-60 Vdc, Logic: 4-28 Vdc
DR-IO-IDC-R0-028N
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Model Type: Input, Field Input: 4-28 Vdc, Logic: Negative
DR-IO-IDC-R0-028P
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Model Type: Input, Field Input: 4-28 Vdc, Logic: Positive
DIN Rail
XBANS3575P
18.69
Stock: 1 settimana
 
DIN rail, 35mm x 7.5mm x 2m, slotted
XBANS3575U
Consultare l'Ufficio Commerciale  
Stock: 
 
 
DIN rail, 35mm x 7.5mm x 2m, solid
XBANS3515P
Consultare l'Ufficio Commerciale  
Stock: 
 
 
DIN rail, 35mm x 15mm x 2m, slotted
XBANS3515U
34.24
Stock: 1 settimana
 
DIN rail, 35mm x 15mm x 2m, solid
XBANS3575PL
30.68
Stock: 1 settimana
 
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
Tutti gli importi indicati in EUR
Nota: 10-position jumper strips are used to interconnect the positive and/or negative logic terminals, eliminating the need to use small jumper wires. The strips are copper plated and insulated, and can be cut to length as desired.
We noticed you are from the US. Visit your local site for regional offers and live support.