PBLTX-SERIES
Series PBLTX Submersible Level Transmitter
€980,82
PBLT2-100-40
-
Meet applicaton requirements with durable cage design with large diameter 316 SS diaphragm seal that is non-clogging and damage resistant to floating solids
-
UL approved intrinsically safe on PBLTX models for use in hazardous locations when used with proper barrier
-
Eliminates particulate or water droplets from entering the transducer using maintenance-free filter
-
270 lb tensile strength shielded and vented cable
-
Excellent chemical compatibility
-
Flexible installlation options with connections (NPT standard) to install in a pipe/conduit or use A-625 hanging loop to attach a chain to remove from the installation
Misure di livello - Visualizza i prodotti correlati
Descrizione
The series PBLT2 & PBLTX Submersible Level Transmitters are manufactured for years of trouble free service in the harshest applications. This series measures the height of liquid above the position in the tank referenced to atmospheric pressure. The transmitter consists of a piezoresistive sensing element, encased in a 316 SS housing with cage and large diameter 316 SS diaphragm seal.
For custom ranges, cable lenghts or ATEX certification, contact customer service.