Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

"Black Mushroom" 2-Way Piston-Operated Diaphragm Valve with Plastic Body

SV701

Vedi tutti i modelli qui sotto

CE
  • For Use in Plastic Systems from 15 to 50 mm ( 1 /2 to 2")
  • Optical Position Indication
  • High Flow Rate
  • PVC (Socket Union) or PVDF (Fusion Spigot) Body
  • Closed or Open by Spring Action; Pneumatically Operated
  • For Contaminated and Aggressive Fluids
  • Flow Direction as Required
  • Self-Draining, When Appropriately Installed
  • Electrical Feedback and Stroke Limitation Optional

Descrizione

SV-700 Series diaphragm valves are designed for use in plastic systems in sizes from 15 to 50 mm ( 1 /2 to 2"). The 2-way PVC or PVDF body and seal combination allows for the handling of ultra-pure, aggressive, viscous, or abrasive fluids. The valve bodies are available with PVC/PVDF connections for radial assembly, with threaded, solvent, or fusion joint end connectors. It’s wide variety of options and glandless design make this valve ideal for water treatment, reverse osmosis, ion exchange systems or ultra-pure process plant applications. Remote control with the use of explosion-resistant pilot solenoid valves allows use in hazardous areas. The valves are operated by connecting an external pilot fluid to the piston actuator. The diaphragm between the actuator and the body isolates the fluid from the actuator. The valves are maintenance free, and can be fitted with accessories for position indication or stroke limitation. The compact actuators are available in normally closed and normally open styles. The actuators provide long service life, low control air consumption, and are available in various sizes. The convenient location of the pilot-air connection and the unit’s compact dimensions allow space-saving side-by-side installation. The pilot port has stainless steel inserts; 3-way pilot solenoid valves can be directly mounted. Spring pressure is relieved when dismantling, which provides safety when you have to remove the cover to change the circuit function or install options. The glandless valves are resistant to aggressive fluids, and the internal shape of the body is designed for high flow and resistance to contaminated and abrasive fluids. Flow direction and installation can be adjusted as the application requires. A high-quality diaphragm isolates the body from the actuator and provides the total external and internal seal integrity. The valves have no dead volume and can be installed for self-draining.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
SV-701
Consultare l'Ufficio Commerciale  
Stock: 
 
 
9/16 PVC
SV-702
Consultare l'Ufficio Commerciale  
Stock: 
 
 
3/4 PVC
SV-703
Consultare l'Ufficio Commerciale  
Stock: 
 
 
1 PVC
SV-705
Consultare l'Ufficio Commerciale  
Stock: 
 
 
1 1/2 PVC
SV-706
Consultare l'Ufficio Commerciale  
Stock: 
 
 
2 PVC
SV-711
Consultare l'Ufficio Commerciale  
Stock: 
 
 
9/16 PVDF
SV-716
Consultare l'Ufficio Commerciale  
Stock: 
 
 
2 PVDF
SV7-PI
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Electrical position indicator for SV-701/711through SV-703/713
SV7-PI2
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Electrical position indicator for SV-704/714through SV-706/716
Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.