Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

High Accuracy Wet/Wet Differential Pressure Transducer, Low Bi-directional or Unidirectional Ranges - Discontinued

PX938 Discontinued

 | PX938 Discontinued

Vedi tutti i modelli qui sotto

CE
  • Accuracy ± 0.1% FS
  • Unidirectional or Bidirectional Ranges
  • Line Pressure from Vacuum to 3000 psid
  • Wet/Wet Differential Pressure Measurement
  • Suitable for Media Compatible with 316L SS, Inconel X750 & Inconel 600
  • Voltage or Current Output Models

Descrizione

Please note: The PX938 is being phased out and may not be available in the future. Please see the PX656 or PX771A as possible substitutes or contact our Pressure department.


The PX938 is a rugged, high accuracy, wet/wet differential pressure transducer designed for differential or relative pressure measurement of liquids or gases. Its water resistant case and rugged design make it suitable for harsh industrial environments. Models are available in ranges from 0.04 inches of water to 300 psid.

SPECIFICATIONS
Excitation: 10 to 30 Vdc for 4 to 20 mA 16 to 30 Vdc for 0 to 10 Vdc ±8 to ±15 Vdc for ±5 Vdc (bidirectional)
Output: 4 to 20 mA 2-wire or 0 to 10 Vdc 3-wire (unidirectional ranges); 12 ±8 mA (bidirectional ranges) ±5 Vdc 4-wire (bidirectional ranges)
Accuracy: ±0.1% FS BFSL
Operating Temp Range: -20 to 121°C (-4 to 250°F)
Compensated Temp Range: -20 to 82°C (-4 to 180°F)
Thermal Zero Effect: 0.005% FS/°F
Thermal Sensitivity Effect: 0.005% rdg/°F
Static Pressure: Vacuum to 3000 psig for all ranges
Static Pressure Effect:
Zero: <0.6% FS/750 psi
Span: <0.35% rdg/750 psi
Dead Volume: ≤7 ±0.1 cm3 all ranges
Response Time: 10 ms
Vibration: 50 g up to 2 kHz
Body Material: 316L stainless steel
Wetted Parts: Inconel X750, Inconel 600 and 316L stainless steel
Environmental Sealing: NEMA 4 (IP65)
Pressure Connection: G 1/8 female, supplied with brass adaptor to 1/8 NPT female
Electrical Connection: PG7 cable gland with screw terminal block accessible under cover
Weight: 1.6 kg (3.4 lb) for ≥ 8 inH2O; 1.9 kg (4.2 lb) for <8 inH2O
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
PX938-0.08WD10V
Consultare l'Ufficio Commerciale  
Stock: 
 
 
0-0.08 inch of water differential pressure transducer with a 0 to 10 Vdc output
PX938-0.08WDI
Consultare l'Ufficio Commerciale  
Stock: 
 
 
0-0.08 inch of water differential pressure transducer with a 4 to 20 mA output
PX938-0.4WD10V
Consultare l'Ufficio Commerciale  
Stock: 
 
 
0-0.4 inch of water differential pressure transducer with a 0 to 10 Vdc output
PX938-0.4WBDI
Consultare l'Ufficio Commerciale  
Stock: 
 
 
±0.4 inch of water differential pressure transducer with a 4 to 20 mA output
PX938-02WBDI
Consultare l'Ufficio Commerciale  
Stock: 
 
 
±2 inch of water differential pressure transducer with a 4 to 20 mA output
Tutti gli importi indicati in EUR
Nota: All PX838's have 1/8" BSP female pressure ports and come with adapters to 1/8 NPT female.

Combinare codice prodotto

Costruisci il Tuo Codice Prodotto Qui Sotto
Descrizione delle opzioni:


(1) Range (W measured in in-H2O otherwise in psi) Seleziona da:
0.04WD per 0-0.04
0.08WD per 0-0.08
0.2WD per 0-0.2
0.4WD per 0-0.4
0.8WD per 0-0.8
02WD per 0-2
04WD per 0-4
08WD per 0-8
20WD per 0-20
40WD per 0-40
80WD per 0-80
0.02WBD per ±0.02
0.04WBD per ±0.04
0.1WBD per ±0.1
0.2WBD per ±0.2
0.4WBD per ±0.4
01WBD per ±1.0
02WBD per ±2.0
04WBD per ±4.0
10WBD per ±10
20WBD per ±20
40WBD per ±40
7.5D per 0-7.5
15D per 0-15
30D per 0-30
75D per 0-75
150D per 0-150
300D per 0-300
3.75BD per ±3.75
7.5BD per ±7.5
15BD per ±15
37.5BD per ±37.5
75BD per ±75
150BD per ±150

(2) Output Seleziona da:
I per 4-20 mA
10V per Voltage Output for unidirectional range
5V per Voltage Output for bidirectional range
Nota: Non tutte le combinazioni possono essere valide, controlla il foglio delle specifiche per codici prodotti corretti.
We noticed you are from the US. Visit your local site for regional offers and live support.