Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Processor Based Data Acquisition Boards for the PCI Bus
Discontinued Product

PowerDAQ PCI A/D Boards

Processor Based Data Acquisition Boards for the PCI Bus
 Discontinued Product
 | PowerDAQ PCI A/D Boards

Vedi tutti i modelli qui sotto

1 anno di garanzia CE
  • 16 Single Ended/ 8 Differential A/D Inputs or 64 Single Ended/ 32 Differential A/D Inputs
  • 1.25 MS/s 12-bit Resolution
  • 400 kS/s 14-bit Resolution
  • 333 kS/s, 50 kS/s 16-bit Resolution
  • Programmable Gain 1, 10, 100, 1000 or 1, 2, 4, 8
  • 2, 12-bit, 200 kHz D/A’s WaveForm Quality
  • 16 Digital Input (8 Can Generate Interrupts) 16 Digital Output
  • 3, 16-bit User-Dedicated Counter/Timers
  • Simultaneous A/D, D/A, DIO, Counter/Timer Subsystems Operation
  • Bus Mastering DMA Extensive Clocking and Triggering for A/D and D/A
  • No Jumpers or Switches
  • Auto Calibration

Descrizione

The PowerDAQ is no longer available. Please see the OMB-DAQBOARD-2000 as a possible substitute or consult our data acquisition engineering department.

PowerDAQ II is the next generation multifunction analog and digital I/O board for the PCI bus. The PowerDAQ II boards have been developed with new “clean” 32-bit drivers for Windows95 and Windows NT, hence no legacy code. The PowerDAQ II series is designed around a “processor based” 24-bit 66 MHz Motorola 56301 PCI DSP interface. This design allows the user to offload the host CPU data acquisition functions to the onboard DSP thus giving the user the power of two CPUs in one PC. Each PowerDAQ II multifunction board is comprised of four subsystems, Analog Input, Analog Output, Digital I/O and Counter/Timers. PowerDAQ technology allows all the subsystems to run simultaneously and/or independently with one or multiple boards in the same PC. You can start and stop multiple subsystems as required. The PowerDAQ II -based boards all feature extensive hardware and software triggering. Data transfer methods include slave mode and bus mastering operation. Several different models of the PowerDAQ II boards are available. The models differ in resolution, speed, input range and number of channels.
For complete product specifications see the Related Links section at the bottom of this page.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
PD2-MF-16-400/14H
Consultare l'Ufficio Commerciale  
Stock: 
 
 
14 Bits Analog/Input Board
PD2-MF-16-333/16H
Consultare l'Ufficio Commerciale  
Stock: 
 
 
16 Bits Analog/Input Board
PD2-MF-64-333/16L
Consultare l'Ufficio Commerciale  
Stock: 
 
 
16 Bits Analog/Input Board
Tutti gli importi indicati in EUR
Nota: All PowerDAQ boards include a complete user’s manual, Quick Start application and driver software.
We noticed you are from the US. Visit your local site for regional offers and live support.