Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Digital Input/Output Boards
Discontinued Product! See Note Below

PowerDAQ PCI DIO Boards

Digital Input/Output Boards Discontinued Product! See Note Below | PowerDAQ PCI DIO Boards

Vedi tutti i modelli qui sotto

1 anno di garanzia CE
  • Generate interrupts on any line
  • Four separate high-speed IRQ lines (100 nS)
  • 64 or 128 lines (5V/TTL) of I/O in 16-bit ports
  • Custom logic chip replaces obsolete 8255s and equivalents
  • Ideal for solid-state relays
  • User-defined power-up state in 16-bit groups (High, Low, Tri-stated)
  • Two Enhanced Synchronous Serial Interfaces (ESSIs) for high-speed devices such as codecs
  • Onboard buffer size: 2k samples
  • Three 24-bit counter/timers
  • Detects incorrect or shorted wiring

Descrizione



The PD2 DIO Series is no longer available. Please see the OMB-DAQBOARD-2000 Series as a substitute or contact Sales/Data Acquistion Engineering.

For applications that involve a high number of digital I/O lines, Omega offers two models in the PD2-DIO family with either 64 or 128 I/O lines. Instead of following the industry trend of implementing discrete I/O with cumbersome and limiting 8255-type devices, we work with 16-bit line drivers under control of a DSP and custom logic. As a result, you no longer need to create external circuitry to guarantee power-on startup states; our software allows you to configure startup states in groups of 16-bit ports. You no longer need to design separate interrupt circuitry; our hardware comes with four high-speed interrupts waiting for you to use. The digital I/O lines are protected against electrostatic discharge and automatically detect shorts on power up. Besides digital I/O, the board features three 24-bit counter/timers as well as two high-speed ESSI (Enhanced Synchronous Serial Interface) ports. The onboard DSP and optimized PCI-bus interface also allow the card to optionally stream digital data to or from disk at rates as high as 2 MB/S. Distribution panels make all the board's I/O capabilities available for field connection. Further, an optional accessory (PD2-DIO-CONN64- 4) distributes 64 of the digital I/O points into four sets of 16 lines through industry-standard 50- pin IDC connectors. They, in turn, attach directly to relay panels available from UEI and many other sources.

For complete product specifications see the Related Links section at the bottom of this page.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
PD2-DIO-128
Consultare l'Ufficio Commerciale  
Stock: 
 
 
128 DI or DO (SW selectable in banks of 16), Three 24-bit counter timers, Two ESSI ports, Four High speed IRQ line (100 ns)
PD2-DIO-CONN64-4
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Distribution board (converts 100-way connector to four 50-way industry standard IDC header connectors)
PD2-DIO-CONN64-4
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Distribution board (converts 100-way connector to four 50-way industry standard IDC header connectors)
PD2-DIO-BPLANE16
Consultare l'Ufficio Commerciale  
Stock: 
 
 
16 Channel Solid State Relay Back Plane
PD2-DIO-CBL-50
Consultare l'Ufficio Commerciale  
Stock: 
 
 
18' 50-50 way IDC ribbon cable, connects PD2-DIO-CONN64-4 to PD2-DIO-BPLANE16
PD2-DIO-CBL-26
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Dual ESSI port cables (twisted pair) 18'
Tutti gli importi indicati in EUR
Nota: All PowerDAQ boards include a complete user’s manual, Quick Start application and driver software.
We noticed you are from the US. Visit your local site for regional offers and live support.