Cookies del sito web Omega Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
16650 Buffered UART
Standard With 32 Byte
FIFO Reduces Processor
Interrupts
High Speed Support for
Up to 460.8 kBPS Using
Enhanced Line Drivers
and Receivers
Configurable to
Addresses Including
COM1: - COM4: and
Interrupts (3-5, 9-12, and 15)
for Easy Integration
Configurable to Non
Standard Addresses to
Eliminate Address
Conflicts; 16 Bit Address
Decoding Eliminates
Windows Video Adapter
Conflicts
Standard PC Data Rates
Supported to Provide
Compatibility with
Legacy Applications
Second Port Can Be
Disabled
Includes DOS Utilities,
Windows Advanced COM
Drivers and Help Files to
Simplify Installation
Descrizione
The OMG-DATASHARK is no longer available. Please see
the OMG-COMM232-PC as a possible
alternative for PCI bus computers, or contact our data acquisition group for other suggestions.
Take advantage of today's high speed
modems and eliminate the data
communications bottleneck within
your PC. The OMG-DATASHARK
provides two RS-232 serial ports,
flexible configuration, and supports data rates up to 460K bps. Configure
the card to use standard COM1:
COM4: addresses or any one
of eight additional available
addresses for each port. The
OMG-DATASHARK also utilizes full
16 bit I/O address decoding to avoid
video address conflicts. Individually
selectable IRQs (3-5, 9-12, and 15)
can be matched to your available
system resources. The Advanced COM drivers for
Windows 95/98 and NT are includ-ed,
which provide IRQ sharing,
advanced UART support, and
Windows serial diagnostics.
Windows 3.1x drivers are available
for more than 4 COM ports.
† Tutti gli importi indicati in EUR Nota: Comes with complete operator's manual and serial utility disk.
We noticed you are from the US. Visit your local site for regional offers and live support.