Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Temperature AcquisitionModule for Handheld Computers

OM-MT20
Temperature AcquisitionModule for Handheld Computers | OM-MT20 <font color=

Temperature AcquisitionModule for Handheld Computers

Vedi tutti i modelli qui sotto

1 anno di garanzia CE
  • Measure, View, Collect and Analyze Temperature Data Using Your Handheld Computer
  • Stored Data is Easily Transferred from the Handheld Computer to Your PC
  • Connect up to Two External Thermocouples
  • Lightweight, Compact, Durable
  • Battery Powered

Descrizione

The OM-MT20 has been discontinued. Please see the OM-CP-PDA101 with the OM-CP-TC101A as a possible substitute or contact our Data Acquisition department.

The OM-MT20 temperature acquisition module snaps onto your handheld computer and gives you the power to collect data in a revolutionary new way. The OM-MT20 is easy to use. Simply install the applications software on your handheld computer, clip on the OM-MT20 module and you are ready to start taking temperature measurements. The software screens are simple, clear and easy to understand. You simply set up your testing parameters, run tests and save data directly on your handheld computer. The OM-MT20 is supplied with user-friendly application software. The supplied software installs on your handheld computer and includes both a manual and an automatic data logging program. Stored data is easily transferred from the handheld computer to the PC. Data is transferred to the PC in comma separated value file format (.CSV) which will open in most common spreadsheet, word processing, charting, statistical or other analytical software programs.

For complete product specifications see the detailed data sheet in the related section below.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
OM-MT20
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Temperature acquisition module for handlheld computers
Tutti gli importi indicati in EUR
Nota: Module is supplied with complete operator's manual and software.
We noticed you are from the US. Visit your local site for regional offers and live support.