Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

IP66 Plastic Electrical Junction Boxes

OM-AMJ Junction Boxes

IP66 Plastic Boxes | OM-AMJ Junction Boxes

IP66 Plastic Boxes

80,34 OM-AM743SF

1 anno di garanzia
  • Small Enclosures, Ideal for Wireless Transmitters or Similar Instrumentation
  • Suited for Higher Temperatures or Corrosive Environments
  • Protect Controls and Components Indoors or Outdoors
  • UV Stabilized for Outdoor Use
  • Optional Sub-Panels available
Custodie NEMA per dispositivi elettrici - Visualizza i prodotti correlati

Descrizione

The OM-AMJ Box series fibreglass junction boxes are designed to insulate and protect electrical controls and components in both indoor and outdoor applications and are especially well suited for corrosive environments.

View pdf data sheet for additional images and dimensions.

SPECIFICATIONS
Standards:

UL Types: 1, 2, 3, 4, 4x, 12 and 13
CSA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
IEC: Type IP66
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
OM-AM743SF
80,34
Stock: 1 settimana
 
IP66 Plastic Box. 170 mm H x 100 W x 99 D
OM-AM743
Consultare l'Ufficio Commerciale  
Stock: 
 
 
IP66 Plastic Box with SS mounting feet. 170 mm H x 100 W x 99 D
OM-AM943SF
88,13
Stock: 1 settimana
 
IP66 Plastic Box. 229 mm H x 100 W x 99 D
OM-AM943
100,33
Stock: 1 settimana
 
IP66 Plastic Box with SS mounting feet. 229 mm H x 100 W x 99 D
Sub-panels for OM-AMJ Junction Boxes
OM-PA74
21.27
Stock: 1 settimana
 
Aluminium Sub-Panel for OM-AM743 Boxes
OM-PA94
26.39
Stock: 1 settimana
 
Aluminium Sub-Panel for OM-AM943 Boxes
OM-PF74
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Fibreglass Sub-Panel for OM-AM743 Boxes
OM-PF94
37.05
Stock: 1 settimana
 
Fibreglass Sub-Panel for OM-AM943 Boxes
POWER CORD-SE-M16
20.02
Stock: 1 settimana
 
2.4 metre long power cable with M16 cable gland strain relief, 3 core x 1.33 mm², 250 Vac max
Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.