Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Heavy Duty Canister Style Compression Load Cells, Multi-Column Design

LC1284 - Dicontinued

Heavy Duty Canister Style Compression Load Cells, Multi-Column Design | LC1284 - Dicontinued

Vedi tutti i modelli qui sotto

2 anni di garanzia
  • Reduced Eccentric Loading Sensitivity
  • Excellent Side Load Tolerance
  • NIST Traceable Calibration Standard
  • Multi-Column Monolithic Element for Rugged Industrial Applications
  • Heavy Duty Stainless Steel Welded Case Sealed to IP66/67
  • NTEP Class IIIL: 10,000 Divisions
  • OIML R60 3,000 Divisions
  • Replacement for RTI 792 and BLH C2P1
  • Tank, Bin and Hopper Weighing
  • Truck Scales
  • Railroad Track Scales

Descrizione

SPECIFICATIONS
Agency Approvals: NTEP: III 5,000 Multiple NTEP: IIIL 10,000 Multiple OIML: R60 3,000 Multiple
Excitation: 10 Vdc recommended; 25 Vdc maximum
Full Scale Output: 2 mV/V ±0.50%
Calibration: (Compression) NIST Traceable
Combined Error: 0.03% FS
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Creep Error: 0.03% FS in 20 min
Thermal Effects: Zero 0.0015% FS/°F Span 0.0008% Rdg/°F
Zero Balance: 1.0% FS
Insulation Resistance: 1000 MOhms at 50 Vdc
Operating Temp Range: -18 to 65°C (0 to 150°F) Compensated Temp Range: -10 to 40°C (14 to 104°F)
Ultimate Overload: 300% of rated capacity
Input Resistance: 350 ±3.5 Ohms
Output Resistance: 350 ±3.5 Ohms
Safe Side Load: 30% of rated capacity
Safe Overload: 150% of rated capacity
Ultimate Overload: 300% of rated capacity
Sealing: Meets IP66/67 standards
Material: Element: 15-5 PH SS Case: 304 Welded Stainless Steel
Electrical: 35 ft (10.7 m) 4-Conductor Cable; 22 AWG Shielded & Jacketed
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
LC1284-50K
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Multi column compression load cell, 0-50,000 lb capacity
LC1284-100K
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Multi column compression load cell, 0-100,000 lb capacity
LC1284-200K
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Multi column compression load cell, 0-200,000 lb capacity
LC1284-23MT
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Multi column compression load cell, 0-23 metric ton capacity
LC1284-45MT
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Multi column compression load cell, 0-45 metric ton capacity
LC1284-91MT
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Multi column compression load cell, 0-91 metric ton capacity
Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.