Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

16 Bit A/D and 12 Bit D/A PCMCIA Data Acquisition Adaptor
Discontinued Product

DAQP-308

16 Bit A/D and 12 Bit D/A PCMCIA Data Acquisition Adaptor 
Discontinued Product | DAQP-308

Vedi tutti i modelli qui sotto

1 anno di garanzia CE
  • 16-Bit Resolution for Analog Input
  • Two 12-Bit Analog Output Channels
  • 8 Single Ended or 4 Differential A/D Channels, Expandable to 128 Channels
  • Four Digital I/O Channels
  • 16-Bit Timer/Counter with Auto-Reload and Readout Latch
  • 0.006 Hz to 100 kHz Sampling Rate
  • Bipolar Input Range of 610 Volts, with Programmable Gain of 1, 2, 4 and 8
  • 2 K Data FIFO
  • Programmable Scan FIFO with 2048 Entries
  • DAQDRIVE and DaqEZ Software Included

Descrizione

The DAQP-308 is no longer available. Please see the INET-100 as a possible alternative or contact our Data Acquisition department.

The DAQP-308 is a Type II PCMCIA data acquisition adaptor with 4 differential or 8 single-ended 16- bit A/D input channels (expandable to 128), with a maximum sampling rate of 100 kHz, and programmable gains of 1, 2, 4, or 8. Its bipolar analog input range extends from ±1.25 V, ±2.5 V, ±5 V, to ±10 V. The DAQP-308 is also equipped with two 12-bit D/A output channels. The outputs can be updated individually when writing to the corresponding D/A port, or simultaneously when a synchronization signal comes. The DAQP-308 has a 2 K data FIFO which will significantly reduce CPU overhead and a scan FIFO of 2048 entries, each of which can be specified for an input channel and its associated gain. It has a selectable scan speed of 10 ms to 40 ms per channel. Data acquisition may be initiated by a trigger signal or by using the DAQP-308’s pre-trigger capability. The DAQP-308 has a 24-bit auto-reload pacer clock which generates accurate sampling rates from 0.006 Hz to 100 kHz using an internal or external clock source. The pacer clock is actually a 24-bit auto-reload frequency divider. It contains a 24-bit divisor register, a 24-bit counter, and internal clock pre-scaler and a clock source multiplexer. The DAPQ-308 also has a 16-bit counter/timer with an auto-reload and readout latch which provides independent timing for the D/A channels, and operates with internal or external clock source and gate controls. The DAQP-308 includes OMEGA’s DAQDRIVE software driver and DaqEZ user friendly data acquisition application software package. All necessary software is included to install and configure the DAQP-308 for use with DOS/ Windows 3.x and Windows 95. Signal Conditioning/Expansion The DAQP-208 is compatible with the SignalPro line of signal conditioners. These signal conditioners allow the DAQP-308 to read most process sensors and provides channel expansion up to 256 inputs. See the H section of the handbook for detailed information on the SignalPro line. Software OS Support: DOS, Windows 3.x, Windows 95 DAQDRIVE software drivers support numerous programming languages, including Microsoft C/C++, Borland C/C++, QuickBasic, Turbo Pascal, DasyLab support and Visual Basic 5.0 (32-bit version). As part of the DAQDRIVE package, drivers are also included for numerous third-party software packages including Labtech Notebook, LabVIEW, and SnapMaster. Dynamic Link Libraries are provided as a universal programming interface for development languages targeted for Microsoft Windows. For implementing a fully integrated data acquisition system, OMEGA’s DaqEZ user friendly application software package is included FREE, and will in many cases be all that is needed.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
DAQP-308
Consultare l'Ufficio Commerciale  
Stock: 
 
 
16-bit Data Acquisition PCMCIA Card
UIO-37
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Terminal strip
Tutti gli importi indicati in EUR
Nota: Comes with complete operator’s manual, cable, DaqEZ and driver software on CD ROM.

Manuali dei prodotti:

Download Daqdrive software manual
Download Daqdrive Supplemental manual

Programma:

Download Daqsuite Software (includes drivers for DOS, Windows 3.1 and Windows 95 and DAQEZ application)
Download DAQP PCMCIA Configuration Software
We noticed you are from the US. Visit your local site for regional offers and live support.