Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

3/8 Inch(9.5mm) Diameter Heart Cross-Section  - Discontinued

URPT Style

Tubular Heater | URPT Style

Tubular Heater

Vedi tutti i modelli qui sotto

  • INCOLOY Sheath
  • 4400 - 6000 Watts
  • 208, 240, 275 and 480 Volt
  • 40 W/In2
  • 21/8" Cold Ends
  • 1600°F (870°C) Maximum Sheath Temperature
  • Component of Radiant Heater (Type URP)
Riscaldatori tubolari - Visualizza i prodotti correlati

Descrizione

The URPT series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
• Radiant Heating in Room Ambient • Heating High Velocity Air • Low Temperature Clamp-Ons

ADVANTAGES
Specially constructed to provide excellent service life in radiant heating applications.

FEATURES
Type 8 Terminals: Standard with threaded clip to facilitate wiring. Retaining Rings: locate elements in radiant heater assemblies. Work Temperatures: See Tubular Heater Overview section. Bending: Lengthwise only. See bending requirements bending requirements in the Tubular Heater Overview section.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
URPT-144/240V
Consultare l'Ufficio Commerciale  
Stock: 
 
 
4400 W, 240 Vac, 40 W/sq in, Sheath A inches (cm) 49 7/16 (126), Sheath B inches (cm) 47 3/16 (120)
URPT-444/480
Consultare l'Ufficio Commerciale  
Stock: 
 
 
4400 W, 480 Vac, 40 W/sq in, Sheath A inches (cm) 49 7/16 (126), Sheath B inches (cm) 47 3/16 (120)

Ordina per Codice Prodotto

Codice prodotto
Q.tá
Codice prodotto
Q.tá


Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.