Vedi tutti i modelli qui sotto
Descrizione
Screw plug immersion heaters consist of tubular elements welded or brazed into a threaded screw plug which can then be inserted into a threaded opening in a tank wall or through a mating full or half coupling. Need Customer Assistance? We take pride in our record of working with our customers to develop the right heater for the job. Call OMEGA with your requirements. OMEGA screw plug immersion heaters are UL recognized and CSA certified in many design variations. The UL file numbers are E90771 (CCN UBJY2/8) for heaters not containing a thermostat and E234452 (CNN KSXF2) for heaters used in water based solutions that include a thermostat. OMEGA’s equivalent CSA file number is 043099. If you require UL, CSA, or other NRTL agency approvals, please specify when ordering.16 watts/in2 (2.5 watts/cm2)—Typical Applications: Medium Weight Oils, Heat Transfer Oils and Liquid Paraffin | |||||||
Model Number | Nominal Pipe Size | Immersed Length | KW | Approximate Net Weight | |||
---|---|---|---|---|---|---|---|
240V-3Ph | 480V-3Ph | mm | inch | lbs | kg | ||
TSP01707 | TSP01708 | 2 NPT 3 elements | 248 | 93⁄4 | 1 | 4 | 2 |
TSP01709 | TSP01710 | 337 | 131⁄4 | 1.5 | 5 | 2 | |
TSP01711 | TSP01712 | 451 | 173⁄4 | 2 | 6 | 3 | |
TSP01713 | TSP01714 | 514 | 201⁄4 | 2.5 | 6 | 3 | |
TSP01715 | TSP01716 | 641 | 251⁄4 | 3 | 7 | 3 | |
TSP01717 | TSP01718 | 832 | 323⁄4 | 4 | 8 | 4 | |
TSP01719 | TSP01720 | 1022 | 401⁄4 | 5 | 9 | 4 | |
TSP01721 | TSP01722 | 1213 | 473⁄4 | 6 | 10 | 5 | |
TSP01723 | TSP01724 | 21⁄2 NPT 3 elements | 238 | 93⁄8 | 1 | 7 | 3 |
TSP01725 | TSP01726 | 327 | 127⁄8 | 1.5 | 8 | 4 | |
TSP01727 | TSP01728 | 441 | 173⁄8 | 2 | 8 | 4 | |
TSP01729 | TSP01730 | 505 | 197⁄8 | 2.5 | 9 | 4 | |
TSP01731 | TSP01732 | 632 | 247⁄8 | 3 | 10 | 5 | |
TSP01733 | TSP01734 | 822 | 323⁄8 | 4 | 11 | 5 | |
TSP01735 | TSP01736 | 1013 | 397⁄8 | 5 | 12 | 5 | |
TSP01737 | TSP01738 | 1203 | 473⁄8 | 6 | 13 | 6 | |
Note: 3-phase only. Cannot be rewired for single phase. |
23 watts/in2 (3.6 watts/cm2)—Typical Applications: Forced Air and Gases, Caustic Solutions and Degreasing Solutions | |||||||||
Model Number | Nominal Pipe Size | Immersed Length | KW | Approximate Net Weight | |||||
---|---|---|---|---|---|---|---|---|---|
120V-1Ph | 120/240V | 240V-3Ph | 480V-3Ph | mm | inch | kgs | lbs | ||
— | TSP01739 | — | — | 11⁄4 NPT 2 elements | 340 | 133⁄8 | 1 | 1 | 3 |
— | TSP01740 | — | — | 483 | 19 | 1.5 | 1 | 3 | |
— | TSP01741 | — | — | 619 | 243⁄8 | 2 | 2 | 4 | |
TSP01742 | — | TSP01743 | TSP01744* | 451 | 173⁄4 | 3 | 2 | 5 | |
TSP01745 | — | TSP01746 | TSP01747 | 641 | 251⁄4 | 4.5 | 3 | 6 | |
— | — | TSP01748 | TSP01749 | 2 NPT 3 elements | 832 | 323⁄4 | 6 | 3 | 7 |
— | — | TSP01750 | TSP01751 | 1022 | 401⁄4 | 7.5 | 4 | 9 | |
— | — | TSP01752 | TSP01753 | 1213 | 473⁄4 | 9 | 5 | 10 | |
— | — | TSP01754 | TSP01755 | 1632 | 641⁄4 | 12.5 | 5 | 12 | |
— | — | TSP01756 | TSP01757 | 1950 | 763⁄4 | 15 | 6 | 13 | |
TSP01758 | — | TSP01759 | TSP01760* | 21⁄2 NPT 3 elements | 441 | 173⁄8 | 3 | 4 | 8 |
TSP01761 | — | TSP01762 | TSP01763 | 632 | 247⁄8 | 4.5 | 4 | 9 | |
— | — | TSP01764 | TSP01765 | 822 | 323⁄8 | 6 | 5 | 11 | |
— | — | TSP01766 | TSP01767 | 1013 | 397⁄8 | 7.5 | 5 | 12 | |
— | — | TSP01768 | TSP01769 | 1203 | 473⁄8 | 9 | 6 | 13 | |
— | — | TSP01770 | TSP01771 | 1622 | 637⁄8 | 12.5 | 7 | 16 | |
— | — | TSP01772 | TSP01773 | 1940 | 763⁄8 | 15 | 8 | 18 | |
Note: Dual-Voltage heaters are 1-Phase and are wired for the higher voltage unless otherwise specified. * 3-Phase only. Other 3-Phase heaters are convertible to 1-Phase. |
Ordina per Codice Prodotto