Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521

Standard Terminations

TOA

Standard Terminations | TOA

Standard Terminations

Vedi tutti i modelli qui sotto

  • We offer a selection of over 40 standard terminations specifically designed to address the operating requirements of a multitude of diverse applications requiring protection against the following conditions:
  • Abrasion
  • Contamination
  • Flexing
  • Moisture Resistance
  • High Temperatures
  • In addition, there are many cartridge heater adaptations to facilitate their use:
  • Double-End Powerleads
  • Mounting Flanges
  • Locating Ring or Bushings
  • Pull Straps
  • NPT or Bulkhead Fittings
  • Built-In Thermocouples and Thermostats
  • Electrical Boxes

Descrizione

Cartridge Heater Terminations Can be Elusive to Define and are Often Overlooked To ensure maximum efficiency and reliable cartridge heater service, evaluate your existing operating conditions and proceed to select the best suited termination(s) for your application. Failure to evaluate the operating conditions and the environment of a cartridge heater application and/ or improper termination selection will compromise the operating reliability and functional life of the cartridge heater, resulting in costly machine downtime and loss of revenue due to lack of productivity.
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione

Ordina per Codice Prodotto

Codice prodotto
Q.tá
Codice prodotto
Q.tá


Tutti gli importi indicati in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.