Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia) 800 906 907
INTERNAZIONALE+39 022 333 1521
Layer N Banner

Silicone Rubber Enclosure Heaters

EHR_Series

Silicone Rubber Enclosure Heaters | EHR_Series

Silicone Rubber Enclosure Heaters

Vedi tutti i modelli qui sotto

  • Available with or without an Integrated Thermostat (See EHA below for Remote Thermostats)
  • Custom Design and Alternate Thermostat Settings Available
  • Heater Vulcanized to an Aluminum Mounting Plate for Easy Installation
  • 120V Standard; Custom Voltages Available upon Request
  • 1.2 m (48") PTFE Leads Standard
  • Safe to Operate, No Exposed Electrical Connections
  • 13 mm (1/2") Mounting Flange
Riscaldatori per contenitori , ventole e accessori - Visualizza i prodotti correlati

Descrizione

EHR Series silicone rubber heaters are designed for easy installation and safe operation. These rectangular shaped wire-wound silicone rubber heaters are vulcanized to an aluminum mounting plate with mounting holes. They provide superior protection for enclosures of all types against condensation, humidity and freezing.
It is recommended that the enclosure heater be used with a thermostat either built in or mounted remotely to limit the maximum temperature reached and conserve energy. The suggested mounting method is at the bottom of the enclosure, mounted vertically. If a remote mounted thermostat is preferred, mount the heater on the bottom of the enclosure and the thermostat in the middle of the enclosure.

    Model No.   Width mm (inch)   Length mm (inch)   Mounting Center     Watts     Volts   Lead Length m (inch)   Thermostat °C (°F)
  Opens   Closes
EHR00001 64 (2½) 127 (5) 3 25 120 1.2 (48)
EHR00002 64 (2½) 127 (5) 3 25 120 1.2 (48) 16 (60) 4 (40)
EHR00003 64 (2½) 127 (5) 3 35 120 1.2 (48)
EHR00037 64 (2½) 127 (5) 3 50 12 1.2 (48) 16 (60) 4 (40)
EHR00039 64 (2½) 127 (5) 3 50 24 1.2 (48)
EHR00004 64 (2½) 127 (5) 3 50 120 1.2 (48)
EHR00005 64 (2½) 127 (5) 3 50 120 1.2 (48) 16 (60) 4 (40)
EHR00048 64 (2½) 152 (6) 4 60 24 1.2 (48) 60 (140) 43 (110)
EHR00006 64 (2½) 152 (6) 4 60 120 1.2 (48)
EHR00007 64 (2½) 152 (6) 4 60 120 1.2 (48) 16 (60) 4 (40)
EHR00008 64 (2½) 152 (6) 4 60 120 1.2 (48) 60 (140) 43 (110)
EHR00009 64 (2½) 152 (6) 4 60 120 1.2 (48) 82 (180) 66 (150)
EHR00010 64 (2½) 254 (10) 7 70 120 1.2 (48)
EHR00047 64 (2½) 254 (10) 7 100 12 1.2 (48) 16 (60) 4 (40)
EHR00049 64 (2½) 254 (10) 7 100 12 1.2 (48)
EHR00035 64 (2½) 254 (10) 7 100 24 1.2 (48) 16 (60) 4 (40)
EHR00011 64 (2½) 254 (10) 7 100 120 1.2 (48)
EHR00012 64 (2½) 254 (10) 7 100 120 1.2 (48) 16 (60) 4 (40)
EHR00028 64 (2½) 254 (10) 7 100 230 1.2 (48) 16 (60) 4 (40)
EHR00032 64 (2½) 305 (12) 9 80 240 1.2 (48) 16 (60) 4 (40)
EHR00013 64 (2½) 305 (12) 9 120 120 1.2 (48)
EHR00014 64 (2½) 305 (12) 9 120 120 1.2 (48) 16 (60) 4 (40)
EHR00015 64 (2½) 305 (12) 9 120 120 1.2 (48) 60 (140) 43 (110)
EHR00016 64 (2½) 305 (12) 9 120 120 1.2 (48) 82 (180) 66 (150)
EHR00034 64 (2½) 305 (12) 9 120 240 1.2 (48) 16 (60) 4 (40)
EHR00017 114 (4½) 254 (10) 7 140 120 1.2 (48)
EHR00018 114 (4½) 254 (10) 7 250 120 1.2 (48)
EHR00019 114 (4½) 254 (10) 7 250 120 1.2 (48) 16 (60) 4 (40)
EHR00044 114 (4½) 254 (10) 7 250 240 1.2 (48) 60 (140) 43 (110)
Note: Dimensions listed are for heater and bracket; actual heater width is 12.7 mm (½") less.
Note: Mounting slot size is 6 x 4 mm (14 x 532").
Model Number     Opens °F     Closes °F
PSA D-ring and Strap
EHA00001 EHA00005 60±5 40±7
EHA00002 140±5 110±10
EHA00003 180±5 150±10
Ordinare(Specificare il codice prodotto)
Codice prodotto/Desc.
Q.tá
Descrizione
EHR00015
Consultare l'Ufficio Commerciale  
Stock: 
 
 
Length: 12", Width: 2.5", 120 Watts, 120 Volt

Ordina per Codice Prodotto

Codice prodotto
Q.tá
Codice prodotto
Q.tá


Tutti gli importi indicati in EUR
Nota: Note: Dimensions listed are for heater and bracket; actual heater width is 12.7 mm (1/2") less. Note: Mounting slot size is 6 x 4 mm (1/4 x 5/32").
Esempio di Ordinazione: (1) EHR00010 Length: 10, €115.80
We noticed you are from the US. Visit your local site for regional offers and live support.