Cookies del sito web Omega
Utilizziamo i cookies nel nostro sito web. Questi cookies sono necessari per consentire al sito web di funzionare correttamente. Se si continua senza modificare la propria configurazione del browser, si acconsente a ricevere i cookies dal nostro sito web. Per maggiori chiarimenti sull'utilizzo dei cookies, cliccare qui
Vicino
Carrello  |  Contatto  | 
NUMERO DI TELEFONO GRATUITO (solo dall'Italia)800 906 907
INTERNAZIONALE+39 022 333 1521

La tua unica fonte per la misura e il controllo di processo

NULL

Sono disponibili anche i seguenti prodotti, ma le descrizioni non sono ancora state tradotte

Heaters Product Finder
Heaters Product Finder
Heaters Product Finder - It's the easiest way to sort through our selection of electric heaters to find the right product for your application
ACQUISTARE ORA »
CSF1 Series
CSF1 Series
Ceramic Finned Strip Heaters - One Terminal at Each End
ACQUISTARE ORA »
CSF2 Series
CSF2 Series
Ceramic Insulated Finned Strip Heaters - Two Terminals at One End - Type T2
ACQUISTARE ORA »
CSF3 Series
CSF3 Series
Ceramic Insulated Finned Strip Heaters - Two Terminals At One End - T3 Type
ACQUISTARE ORA »
CSF4 Series
CSF4 Series
Ceramic Insulated Finned Strip Heaters - Two Terminals One End - T4 Type
ACQUISTARE ORA »
CSH1
CSH1
Channel Strip Heaters, Ceramic Insulated, 15.88 x 6.35 mm (5/8 x 1/4")
ACQUISTARE ORA »
CSH2
CSH2
Channel Strip Heaters, Ceramic Insulated, 25.4 x 16 mm (1 x 5/16")
ACQUISTARE ORA »
CSH3
CSH3
Channel Strip Heaters, Ceramic Insulated, 38.1 x 7.94 mm (1 1/2 x 5/16")
ACQUISTARE ORA »
CSH4
CSH4
Channel Strip Heaters, Ceramic Insulated, 38.1 x 7.94 mm (1 1/2 x 5/16")
ACQUISTARE ORA »
CSH5
CSH5
Channel Strip Heaters, Ceramic Insulated, 38.1 x 9.53 mm (1 1/2 x 3/8")
ACQUISTARE ORA »
EHF Series
EHF Series
Ceramic Insulated Finned Channel Strip Enclosure Heaters
ACQUISTARE ORA »
FSH Series
FSH Series
Ceramic Insulated Finned Strip Heaters
ACQUISTARE ORA »
HCS Series
HCS Series
Ceramic Insulated Strip Heaters
ACQUISTARE ORA »
MSH
MSH
Mica Insulated Strip Heaters
ACQUISTARE ORA »
NS & NSL Series
NS & NSL Series
Seamless Incoloy Sheath Strip Heaters
ACQUISTARE ORA »
NSA Series
NSA Series
High Temperature Strip Heaters
ACQUISTARE ORA »
OTF Strip Heater Series
OTF Strip Heater Series
Finned Strip Heaters For Fast Heat Transfer
ACQUISTARE ORA »
S Series
S Series
Strip Heaters, One terminal at Each End
ACQUISTARE ORA »
SN and SNH Series
SN and SNH Series
Rugged, Reliable Strip Heaters
ACQUISTARE ORA »
SSE, SSEM & SSNHM Series
SSE, SSEM & SSNHM Series
Seamless Strip Heaters without Mounting Tabs
ACQUISTARE ORA »
STRIP Heater Accessories
STRIP Heater Accessories
Terminal Covers, Clamping Bands and Insulators
ACQUISTARE ORA »
TH and STTH Series
TH and STTH Series
STRIP HEATERS - 3 TERMINALS/3 HEAT
ACQUISTARE ORA »
WS Series
WS Series
WS Series Strip Heaters
ACQUISTARE ORA »